Data sheet

Controllers - SD Controllers

ABB Ability™ Symphony® Plus Hardware Selector

Symphony® Plus Controllers (SPC) is a powerful and scalable controller family for small, mid-range, and high-end applications. Supporting all types of control requirements including discrete, continuous, sequential, and advanced control applications. The SPC features include modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C)

The controllers belong to the ABB Ability™ Symphony® Plus Control and I/O family: the SD Series – a green portfolio of completely scalable control and I/O products that deliver a total plant automation solution for your process regardless of application type, size, or physical setting. Energy efficient, compact, and providing digital infrastructure to integrate smart field devices seamlessly makes SD Series the best automation solution for your new installation, upgrade, or expansion.

SD Series controllers are the latest in a long line of ABB field-proven process controllers and can adapt to a broad spectrum of applications and process requirements. Configured by S+ Engineering, SD Series controllers feature an extensive library of predefined function codes for easy building block design of complex control strategies to fit any control application, including continuous, sequential, batch, and advanced control.

SD Series controller subsystems are redundant at all levels - CPU, power, internal bus, I/O networks, communication ports, and plant network. Compliance with international standards assures the highest level of reliability and quality needed to meet the most rigorous global specifications and requirements. Together, they provide users with fast, accurate, uninterrupted control of their process.

Further, SD Series controllers are designed to specifically address cybersecurity threats as defined by the industry-leading standard IEC 62443. For example, SD Series controllers are ISA Secure Component Security Assurance (CSA) certified (formally known as Embedded Device Security Assurance, EDSA). 

Below is an outline of the range of different SD Controllers available.

Specific feature ¹ SPC600K01 SPC600K02 SPC600VK01 SPC600VK02
General info
Article number 8VZZ001272K0100 8VZZ001272K0200 8VZZ001272K1100 8VZZ001272K1200
Life cycle status ACTIVE
Redundancy No Yes No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 5000
Closed loop control performance 500 I/O in under 250 msec
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 512 KB MRAM
Flash ROM 4 MB Flash ROM
Form factor Full-size (190mm)
Mounting Horizontal Row Vertical Column
HN800 bus length 150 mm 200 mm 305 mm 355 mm
MTBF (per MIL-HDBK-217-FN2) SPC600 PR: B = 248,691 hours, MB705 PR: C = 1,576,127 hours SPC600 PR: B = 248,691 hours, MB710 PR: D = 698,826 hours SPC600 PR: B = 248,691 hours, VB705 PR: D = 3,620,095 hours SPC600 PR: B = 248,691 hours, VB710 PR: D = 1,837,354 hours
MTTR (Hours) SPC600 MTTR = 1 hour, MB705 MTTR = 8 hours SPC600 MTTR = 1 hour, MB710 MTTR = 8 hours SPC600 MTTR = 1 hour, VB705 MTTR = 8 hours SPC600 MTTR = 1 hour, MB710 MTTR = 8 hours
Dimensions
Width 45 mm 90 mm 66 mm 103 mm
Height 190 mm 218 mm
Depth 127 mm 138 mm
Weight (including base) 584 g 941 g 572 g 916 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ SPC700K01 SPC700K02 SPC700VK01 SPC700VK02
General info
Article number SPC700K01 SPC700K02 SPC700VK01 SPC700VK02
Life cycle status ACTIVE
Redundancy No Yes No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 10000
Closed loop control performance 1000 I/O in under 250 msec
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 512 KB MRAM
Flash ROM 4 MB Flash ROM
Form factor Full-size (190 mm) Full-size (190mm)
Mounting Horizontal Row Vertical Column
HN800 bus length 150 mm 200 mm 305 mm 355 mm
MTBF (per MIL-HDBK-217-FN2) SPC700 PR: D = 180,930 hours, MB705 PR: C = 1,576,127 hours SPC700 PR: D = 180,930 hours, MB710 PR: D = 698,826 hours SPC700 PR: D = 180,930 hours, VB705 PR: D = 3,620,095 hours SPC700 PR: D = 180,930 hours, VB710 PR: D = 1,837,354 hours
MTTR (Hours) SPC700 MTTR = 1 hour, MB705 MTTR = 8 hours SPC700 MTTR = 1 hour, MB710 MTTR = 8 hours SPC700 MTTR = 1 hour, MB705 MTTR = 8 hours SPC700 MTTR = 1 hour, VB710 MTTR = 8 hours
Dimensions
Width 45 mm 90 mm 66 mm 103 mm
Height 190 mm 218 mm
Depth 127 mm 138 mm
Weight (including base) 584 g 941 g 572 g 916 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ SPC800K01 SPC800K02 SPC800VK01 SPC800VK02
General info
Article number 8VZZ001954K0100 8VZZ001954K0200 8VZZ001954K1100 8VZZ001954K1200
Life cycle status ACTIVE
Redundancy No Yes No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 30000
Closed loop control performance 5000 I/O in under 250 msec
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 2.0 MB MRAM
Flash ROM 4 MB Flash ROM
Form factor Full-size (190mm)
Mounting Horizontal Row Vertical Column
HN800 bus length 150 mm 200 mm 305 mm 355 mm
MTBF (per MIL-HDBK-217-FN2) SPC800 PR: C = 248,779 hours, MB705 PR: C = 1,576,127 hours SPC800 PR: C = 248,779 hours, MB710 PR: D = 698,826 hours SPC800 PR: C = 248,779 hours, VB705 PR: D = 3,620,095 hours SPC800 PR: C = 248,779 hours, VB710 PR: D = 1,837,354 hours
MTTR (Hours) SPC800 MTTR = 1 hour, MB705 MTTR = 8 hours SPC800 MTTR = 1 hour, MB710 MTTR = 8 hours SPC800 MTTR = 1 hour, VB705 MTTR = 8 hours SPC800 MTTR = 1 hour, VB710 MTTR = 8 hours
Dimensions
Width 45 mm 90 mm 66 mm 103 mm
Height 190 mm 218 mm
Depth 127 mm 138 mm
Weight (including base) 584 g 941 g 572 g 916 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony® Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved