Data sheet

I/O Systems - SDev Series I/O

ABB Ability™ Symphony® Plus Hardware Selector

SDev (Symphony DIN) Series I/O is a Symphony® Plus flexible and modular I/O offering that works across the entire control landscape regardless of application type, size, or physical location. It includes traditional analog, HART, and digital modules as well as turbine-specific modules for integrated turbine control solutions.

The SDev Series I/O product family includes DIN Rail horizontally or vertically mounted digital and analog modules, as well as integration with intelligent field devices and protocols. Hardwire I/O and Fieldbus I/O coexist and use the same function block library to build real-time control applications.

Traditional SDev Series analog input modules interface with field inputs such as pressure and flow transmitter signals, thermocouple inputs, and resistive temperature device (RTD) inputs. Analog output modules provide output signals to adjust final control elements such as Control valves, positioners, actuators, etc. SDev Series digital input modules have input channels to read the states of switches, relay contacts, solenoids, etc. Digital output modules provide output channels for DC or AC switching applications.

The digital outputs can be used to drive annunciators and drive two-state final control elements such as actuators, relays, and solenoids. For SDev Series Digital I/O, each channel can be individually configured as an SOE (Sequence of Events) point. This flexibility removes the cost and complexity of assigning additional digital inputs as SOE in the field. SOE with a 1 msec timestamp is available across the entire system, whether the I/O is local or remotely located.

Below is an outline of the range of different SDev I/O modules available.

Specific feature ¹ AD11ev AI12ev AI16ev AO02ev
General info
Article number 7PAA004002R11 7PAA004001R11 7PAA004000R11 7PAA004003R11
Type Mixed I/O Analog Input Universal Analog Input Analog Output
Signal specification 4…20 mA, 1…+5 V, 24/48/110/125 VDC, 100/120 VAC, 24-48 VDC 4…20 mA, 0…+1 VDC, 0…+ 5 VDC, 1…+5 VDC, -10…+10 VDC, 0…+10 VDC. Hi Lvl: 4…20 mA, 0/1…+5 VDC, -10/0…+10 VDCmV: -100/0…+100 mV Thermocouple: Type B, E, J, K, L, N(14 or 28 AWG), R, S, T, U or Chinese E, S RTD: 100 Ω Platinum U.S. & Euro Std, 120 Ω Nickel, Chinese 53 Ω Copper, and 10 Ω Copper 4…20 mA, 1…+5 VDC
Life cycle status ACTIVE
Number of channels 13 15 16
Signal type 4xAI, 2xAO, 3xDI, 4xDO High Level AI High Level AO
HART No
SOE No
Redundancy No
Form factor HR MMU
Mounting MMU MMU (1-Slot) MMU MMU (1-Slot)
MTBF (per MIL-HDBK-217-FN2) PR B: 127,578 hours @ 30 °C 103,425 hours @ 45 °C 58,811 hours @ 70 °C PR: A = 146,733 Hours @ 30 ˚C; 109,094 Hours @ 40 ˚C; 43,780 Hours @ 70 ˚C PR A: 163,562 hours @ 30 °C 123,109 hours @ 45 °C 47,643 hours @ 70 °C PR: A = 141,385 Hours @ 30˚C, 107,666 Hours @ 40˚C, 44,605 Hours @ 70˚C
MTTR (Hours) 8 Hours
Dimensions
Width 35.6 mm
Depth 318.3 mm
Height 177 mm
Weight 420 g 414 g 420 g 412 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ DI06ev DO01ev DO05ev FI12ev
General info
Article number 7PAA004004R11 7PAA004005R11 7PAA004006R11 7PAA015402R11
Type Universal Digital Input Transistor Digital Output EMR Contact Digital Output Fast Analog Input
Signal specification 24/48/110/125 VDC, 100/120 VAC max 250 mA @ 24-48 VDC max 3.0 A @ 120 VAC 4…20 mA, 0…+1 VDC, 1…+5 VDC, -10…+10 VDC 0 - +10 VDC
Life cycle status ACTIVE
Number of channels 16 8 15
Signal type Universal DI Transistor DO EMR Contact DO High Level AI
HART No
SOE Yes No
Redundancy No
Form factor HR MMU
Mounting MMU (1-Slot) MMU
MTBF (per MIL-HDBK-217-FN2) PR: A = 181,071 Hours @ 30˚C, 149,154 Hours @ 40˚C, 77,381 Hours @ 70˚C PR: A = 210,256 Hours @ 30˚C, 166,073 Hours @ 40˚C, 111,541 Hours @ 70˚C PR B: 210,148 hours @ 30 °C 167,055 hours @ 45 °C 77,669 hours @ 70 °C PR A: 111,519 hours @ 30 °C 90,002 hours @ 45 °C 41,794 hours @ 70 °C
MTTR (Hours) 8 Hours
Dimensions
Width 35.6 mm
Depth 318.3 mm
Height 177 mm
Weight 420 g 402 g 420 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ PI01ev SI06ev
General info
Article number 7PAA004007R11 7PAA008659R11
Type Pulse Input Universal Digital Input with SOE
Signal specification 21.6 to 27 VDC 24/48/110/125 VDC, 100/120 VAC
Life cycle status ACTIVE
Number of channels 8 16
Signal type PI SOI DI
HART No
SOE No Yes
Redundancy No
Form factor HR MMU
Mounting MMU (1-Slot)
MTBF (per MIL-HDBK-217-FN2) PR A: 202,762 hours @ 30 °C, 156,155 hours @ 45 °C, 74,590 hours @ 70 °C PR A: 181,071 hours @ 30 °C 149,154 hours @ 45 °C 78,025 hours @ 70 °C
MTTR (Hours) 8 Hours
Dimensions
Width 35.6 mm
Depth 318.3 mm
Height 177 mm
Weight 420 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony® Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved