Data sheet

Communications - SPC Communication interfaces

ABB Ability™ Symphony® Plus Hardware Selector

Symphony® Plus Controllers (SPC) can be extended to support multiple industrial protocols available through different communication interfaces. The communication interfaces can be single or redundant and use different Master-Slave configurations depending on the industrial protocol they support.

The communication interfaces belong to the ABB Ability&trade Symphony® Plus Control and I/O family: The SD Series – a green portfolio of completely scalable control and I/O products that deliver a total plant automation solution for your process regardless of application type, size, or physical setting. Energy efficient, compact, and providing digital infrastructure to integrate smart field devices seamlessly makes SD Series the best automation solution for your new installation, upgrade, or expansion.

Below is an outline of the range of different SD communication interfaces available.

Specific feature ¹ CI850K01 HRBX01K02 HRBX01K04 PIO800K02
General info
Article number CI850K01 2VAA009321R1 2VAA009363R1 PIO800K02
Life cycle status ACTIVE
Protocol IEC 61850 MMS client
IEC 61850 GOOSE
HN800 PROFIBUS DP V0, V1, V2
Communication type F. O. Repeater Master
Capacity 60 HN800 devices (SD Series IO or Communications modules) 60 HN800 devices (SD Series IO or Communications modules)
Up to 125 slave devices
Transmission speed 100 MBps 4 MBps From 9.6 kBps to 12 MBps
Communication connection(s) 2x RJ45 Ethernet ports on module front plate 2x ST style connectors with right angle strain relief, 40 mm (1.5 inches) bend radius
Communication physical layer 100 MPS Ethernet TCP 62.5/125 µm Multi-mode, -3.5 dB/km, graded index, 840 nm wavelength, 160 MHz/km Fiber Optic cable
Diagnostics port 1x mini USB form factor on module front plate Mini USB on PDP800 module front plate
Line redundancy No Yes
Module redundancy No Yes
Hot Swap Yes
Form factor Full-size (190mm) Compact (127mm) Compact (127 mm) xA Style (186mm)
Mounting Horizontal Row
HN800 bus length 150 mm 175 mm 175 mm (on each electrical bus) 175 mm
MTBF (per MIL-HDBK-217-FN2) CI850 PR: B = 85,543 hours, MB855 PR: B = 9,411,178 hours cRBX01 PR: A = 73,170 hours, RMU610 PR: A = 10,808,478 hours PDP800 PR: K = 261,051 hours, PTU810 PR: C = 2,583,516 hours
MTTR (Hours) CI850 MTTR = 1 hour, MB855 MTTR = 8 hours cRBX01 MTTR = 1 hour, RMU610 MTTR = 8 hours PDP800 MTTR = 1 hour, PTU810 MTTR = 8 hours
Dimensions
Width 45 mm 90 mm 124 mm
Height 190 mm 127 mm 186 mm
Depth 135 mm 147 mm 127 mm
Weight (include base) 630 g 634 g 790 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ PNI800K01 RBX01e SCI200K01 VRBX01K02
General info
Article number PNI800K01 7PAA008926R11 SCI200K01 2VAA009320R1
Life cycle status Active ACTIVE
Protocol Harmony API (based on Ethernet TCP) HN800 IEC 60870-5-104
DNP 3.0
Ethernet IP
HN800
Communication type Realtime Data Server F. O. Repeater Master/Slave F. O. Repeater
Capacity Up to 10 SPE client connections
Up to 30,000 HMI tags
60 HN800 Devices (I/O Modules or Gateway Communications Modules) IEC60870-5-104 Master or Slave up to 16 Devices and 1500 points TOTAL
DNP 3.0 Master [only] up to 16 outstations and 1500 points TOTAL
Ethernet IP up to 1500 points TOTAL
60 HN800 devices (SD Series IO or Communications modules)
Transmission speed 100 MBps 4.0 MBps 4 MBps
Communication connection(s) Ethernet 2x RJ45 connectors on MB805 base 2x ST style connectors with right angle strain relief, 40 mm (1.5 inches) bend radius Ethernet 2x RJ45 connectors on MB605 or MB610 bases 2x ST style connectors with right angle strain relief, 40 mm (1.5 inches) bend radius
Communication physical layer OM1 (62.5/125 µm ) or OM4(50/125 µm) Multi-mode, -3.5 dB/km, graded index, 840 nm wavelength, 160 MHz/km Fiber Optic cable 10/100 MPS Ethernet TCP 62.5/125 µm Multi-mode, -3.5 dB/km, graded index, 840 nm wavelength, 160 MHz/km Fiber Optic cable
Diagnostics port 1x mini USB form factor on module front plate USB-C 1x mini USB form factor on module front plate
Line redundancy Yes
Module redundancy No Yes No
Hot Swap Yes
Form factor xA Style (186mm) Compact (127mm)
Mounting Horizontal Row RMU610, VMU610 or EMB01S-RBX Horizontal Row Vertical Column
HN800 bus length n/a 90 mm 225 mm
MTBF (per MIL-HDBK-217-FN2) PNI800 PR: G = 135,873 hours, MB805 PR: E = 2,583,516 hours RBX01e PR: A 336,182 Hours @ 30 °C 242,930 Hours @ 45 °C 89,501 Hours @ 70 °C SCI200 PR: E = 296,291 hours, MB605 PR: D = 2,382,599 hours cRBX01 PR: A = 73,170 hours, VMU610 PR: A = 10,808,478 hours
MTTR (Hours) PNI800 MTTR = 1 hour, MB805 MTTR = 8 hours RBX01e MTTR = 8 hours SCI200 MTTR = 1 hour, MB605 MTTR = 8 hours cRBX01 MTTR = 1 hour, VMU610 MTTR = 8 hours
Dimensions
Width 59 mm 27 mm 45 mm 103 mm
Height 186 mm 110 mm 127 mm 145 mm
Depth 127 mm 110 mm 135 mm 147 mm
Weight (include base) 500 g 170 g 450 g 650 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ VRBX01K04
General info
Article number 2VAA009362R1
Life cycle status ACTIVE
Protocol HN800
Communication type F. O. Repeater
Capacity 60 HN800 devices (SD Series IO or Communications modules)
Transmission speed 4 MBps
Communication connection(s) 2x ST style connectors with right angle strain relief, 40 mm (1.5 inches) bend radius
Communication physical layer 62.5/125 µm Multi-mode, -3.5 dB/km, graded index, 840 nm wavelength, 160 MHz/km Fiber Optic cable
Diagnostics port 1x mini USB form factor on module front plate
Line redundancy Yes
Module redundancy No
Hot Swap Yes
Form factor Compact (127mm)
Mounting Vertical Column
HN800 bus length 225 mm (on each electrical bus)
MTBF (per MIL-HDBK-217-FN2) cRBX01 PR: A = 73,170 hours, VMU610 PR: A = 10,808,478 hours
MTTR (Hours) cRBX01 MTTR = 1 hour, VMU610 MTTR = 8 hours
Dimensions
Width 103 mm
Height 145 mm
Depth 147 mm
Weight (include base) 650 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony® Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved