Data sheet

I/O Systems - SD Series I/O

ABB Ability™ Symphony® Plus Hardware Selector

SD (Symphony DIN) Series I/O is Symphony Plus flexible and modular I/O offering that works across the entire control landscape regardless of application type, size, or physical location. It includes traditional analog, HART, and digital modules as also turbine specific modules for integrated turbine control solutions.

The SD Series I/O product family includes DIN Rail horizontally or vertically mounted digital and analog modules, as well as integration with intelligent field devices and protocols. Hardwire I/O and Fieldbus I/O coexist and use the same function block library to build real-time control applications.

Traditional SD Series analog input modules interface with field inputs such as pressure and flow transmitter signals, thermocouple inputs, and resistive temperature device (RTD) inputs. Analog output modules provide output signals to adjust final control elements such as control valves, positioners, actuators, etc. SD Series digital input modules have input channels to read the states of switches, relay contacts, solenoids, etc. Digital output modules provide output channels for DC or AC switching applications.

The digital outputs can be used to drive annunciators and to drive two-state final control elements such as actuators, relays, and solenoids. For SD Series Digital I/O, each channel can be individually configured as an SOE (Sequence of Events) point. This flexibility removes the cost and complexity of assigning additional digital inputs as SOE in the field. SOE with 1 msec timestamp is available across the entire system, whether the I/O is local or remotely located.

Below is an outline of the range of different SD I/O modules available.

Specific feature ¹ AD11 AI01 AI02 AI03
General info
Article number 8VZZ004175R01 AI01 AI02 AI03
Type Mixed I/O Analog Input RTD Analog Input
Signal specification AI: 4…20 mA, or 1…+5 VDC | AO: 4…20 mA, or 1…+5 VDC | DI: 24/48/110/125 VDC, 100/120 VAC | DO: 24 to 48 VDC AI: 4…20 mA, 0/1…+5 VDC, or -10/0…+10VDC AI: 4…20 mA,or 1…+5 VDC RTD Types: 100 Ω Platinum U.S. & Euro Std., 120 Ω Nickel, or Chinese 53 Ω Copper
Life cycle status ACTIVE
Number of channels 16 8
Signal type 4x AI + 4x AO + 4x DI + 4xDO AI AI with HART 2/3/4 - Wire RTDs
HART Yes No Yes No
SOE Yes No
Redundancy No
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR A: 138,503 Hours PR E: 148,671 Hours PR C: 132,367 Hours PR G: 235,718 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 240 g 228 g 250 g 226 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ AI04 AI05 AI06 AO01
General info
Article number AI04 AI05 8VZZ002136R01 AO01
Type mV/TC Analog Input Analog Input Analog Output
Signal specification TC Type: E, J, K, R, S, T, B, L, N (14 or 28 AWG), U, Chinese E or S
mV Ranges: -100/0 to +100 mV
AI: 4…20 mA,or 1…+5 VDC Hi Lvl: 4…20 mA, 0/1…+5 VDC, -10/0…+10 VDCmV: -100/0…+100mVThermocouple: Type B, E, J, K, L, N(14 or 28 AWG), R, S, T, U or Chinese E, S RTD: 100 Ω Platinum U.S. & Euro Std, 120 Ω Nickel, Chinese 53 Ω Copper, and 10 Ω Copper AO: 4…20 mA,or 1…+5 VDC
Life cycle status ACTIVE
Number of channels 16 8 16
Signal type mV/TC AI with HART Universal AI: High Level, mV, TC, and RTD AO
HART No Yes No
SOE No
Redundancy No
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR G: 218,273 Hours PR D: 71,355 Hours PR A: 187,592 Hours PR E: 103,176 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 228 g 380 g 240 g 235 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ AO02 AO05 AS01 cAI01
General info
Article number AO02 AO05 2VAA008174R01 2VAA008440R1
Type Analog Output Auto Synchronizer Compact Analog Input
Signal specification AO: 4…20 mA,or 1…+5 VDC AI: 0…120VACDI: 24…48 VDCDO: Form A contact AI: 4…20 mA,or 1…+5 VDC
Life cycle status ACTIVE
Number of channels 16 8 16 8
Signal type AO with HART 2x AI + 7x DI + 7x DO AI
HART Yes No
SOE No Yes No
Redundancy No
Form factor Standard (190 mm) Compact (127 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR B: 95,637 Hours PR D: 68,550 Hours PR D: 241,065 Hours PR B: 186,540 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm 127 mm
Weight 240 g 360 g 294 g 168 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ cAI04 cAO01 DI01 DI02
General info
Article number 2VAA008414R1 2VAA008441R1 DI01 DI02
Type Compact Analog Input Compact Analog Output Digital Input
Signal specification TC Type: E, J, K, R, S, T, B, L, N (14 or 28 AWG), U, Chinese E or S
mV Ranges: -100/0 to +100 mV
AI: 4…20 mA,or 1…+5 VDC 24 / 48 VDC 125 VDC / 120 VAC
Life cycle status ACTIVE
Number of channels 8 16
Signal type mV/TC AO DI with SOE DI
HART No
SOE No Yes
Redundancy No
Form factor Compact (127 mm) Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR A: 327,498 Hours PR B: 168,920 Hours PR F: 208,017 Hours PR F: 232,036 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 127 mm 190 mm
Weight 168 g 228 g 230 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ DI03 DI04 DO01 DO02
General info
Article number DI03 DI04 DO01 DO02
Type Digital Input Digital Output
Signal specification 24 VDC 48 VDC DI
Life cycle status ACTIVE
Number of channels 16
Signal type DI DO
HART No
SOE No
Redundancy No
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR C: 238,260 Hours PR C: 292,434 Hours PR E: 387,896 Hours PR A: 131,490 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 228 g 230 g 228 g 240 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ DO05 PI01 RAI02 RAI04
General info
Article number 8VZZ000167H1 PI01 2VAA008427R1 8VZZ000340H1
Type Digital Output Pulse Input Redundant Analog Input
Life cycle status ACTIVE
Number of channels 16 8 16
Signal type DO PI AI mV/TC
HART No Yes No
SOE No
Redundancy No Yes
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR B: 364,666 Hours PR E: 338,368 Hours PR A: 138,941 Hours PR A: 240,188 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 295 g 223 g 250 g 227 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ RAO02 RDI01 RDI02 RDO01
General info
Article number 2VAA008428R1 2VAA008429R1 2VAA008430R1 2VAA008431R1
Type Redundant Analog Output Redundant Digital Input Redundant Digital Output
Signal specification AO: 4…20 mA,or 1…+5 VDC DI: 24 or 48 VDC
Life cycle status ACTIVE
Number of channels 16
Signal type AO DI DO
HART Yes No
SOE No Yes No
Redundancy Yes
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR A: 109,487 Hours PR A: 240,889 Hours PR C: 266,749 Hours PR C: 436,897 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 240 g 228 g 230 g 228 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ TP01 VP01
General info
Article number 2VAA008173R01 2VAA008172R01
Type Turbine Protection Valve Positioner
Signal specification AI: 5 group isolated 4…20 mA or 1…+5 VDCAO: 2 group isolated 0… 24mADI: 5 CH-2-CH isolated 24/48/125VDC 120 VACDO: 2 Form A contact 120 VAC / 149 VDC Coil Driver: 502 mA maxPosition FB: 4…20 mA position transducer, AC LVDT 1.05…8.96 VRMS, 400…15,000Hz,Unipolar DC position transducer (0…+12 V),Bi-polar DC position transducer (± 6 V or ±12 V) AO: 4…20 mA (System Powered)DI: 24 VDC, 6 mA each (Field Power)DO: Form A max 400 mA @ +24 VDC
Life cycle status ACTIVE
Number of channels 14 12
Signal type 5x AI + 2x AO + 5x DI + 2x DO 2x Coil Driver, 2x Position FB, 2x AO, 3x DI, 2x DO, 1x AI
HART No
SOE Yes
Redundancy Yes
Form factor Standard (190 mm)
Mounting Horizontal Row or Vertical Column
MTBF (per MIL-HDBK-217-FN2) PR E: 234,052 Hours PR E: 169,924 Hours
MTTR (Hours) 1 Hours
Dimensions
Width 27 mm
Depth 106 mm
Height 190 mm
Weight 294 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2025 ABB All rights reserved