Data sheet

Controllers - SDev Controllers

ABB Ability™ Symphony® Plus Hardware Selector

Symphony Plus SDev Controllers (SPC) is a powerful and scalable controller family for small, mid-range, and high-end applications. Supporting all types of control requirements including discrete, continuous, sequential, and advanced control applications. The SDev features include modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C)

The controllers belong to the ABB Ability Symphony Plus Control and I/O family: the SDev Series – a green portfolio of completely scalable control and I/O products that deliver a total plant automation solution for your process regardless of application type, size, or physical setting. Energy efficient, compact, and providing digital infrastructure to integrate smart field devices seamlessly makes the SDev Series the best automation solution for your new installation, upgrade, or expansion.

SDev Series controllers are the latest in a long line of ABB field-proven process controllers and can adapt to a broad spectrum of applications and process requirements. Configured by S+ Engineering, SDe Series controllers feature an extensive library of predefined function codes for easy building block design of complex control strategies to fit any control application, including continuous, sequential, batch, and advanced control.

The SDev Series controller subsystems are redundant at all levels - CPU, power, internal bus, I/O networks, communication ports, and plant network. Compliance with international standards assures the highest level of reliability and quality needed to meet the most rigorous global specifications and requirements. Together, they provide users with fast, accurate, uninterrupted control of their process.

Further, SDev Series controllers are designed to specifically address cybersecurity threats as defined by the industry-leading standard IEC 62443. For example, SDev Series controllers are ISA Secure Component Security Assurance (CSA) certified (formally known as Embedded Device Security Assurance, EDSA). 

Below is an outline of the range of different SDev Controllers available.

Specific feature ¹ SPC810ev SPC810ev1K02 SPC810ev2K02
General info
Article number 7PAA001436R11 7PAA006320R0201 7PAA006320R1201
Life cycle status Active ACTIVE
Redundancy No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 30 000 30000
Closed loop control performance 5000 I/O in under 250 msec (70% Digital, 30% Analog) 5000 I/O in under 250 msec
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 2.0 MB MRAM
Flash ROM 4 MB Flash ROM
Form factor HR Module
Mounting HR (1-Slot in MMU) HR (2-slots in MMU)
HN800 bus length 355 mm
MTBF (per MIL-HDBK-217-FN2) SPC810ev PR: D = 230,710 hours @ 40 °C
MTTR (Hours) SPC810ev1K02 MTTR = 1 hour SPC810ev2K02 MTTR = 1 hour
Dimensions
Width 35.6 mm
Height 177.8 mm
Depth 298.5 mm
Weight (including base) 585 g 1.00 kg
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

Accessories

Specific feature ¹ PBA811 PBA812 TER800 TER810
General info
Article number 7PAA001437R11 7PAA001438R11 TER800 TER810
Life cycle status Active
Redundancy Yes No
SIL No
Dimensions
Width 31 mm
Height 94 mm
Depth 131 mm
Weight (including base) 140 g 136 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved