Module Termination Units (MTUs) host SD Series I/O and are keyed to ensure the correct module is used. Many different Module Termination Units (MTUs) options are available for different SD series I/O modules to meet your project requirements.
Module Termination Units (MTUs) host SD Series I/O and are keyed to ensure the correct module is used. Many different Module Termination Units (MTUs) options are available for different SD series I/O modules to meet your project requirements.
The MTUs combine with the SD Series I/O product family including DIN Rail horizontally or vertically mounting. The flexible and modular I/O offering works across the entire control landscape regardless of application type, size, or physical location. It includes traditional analog, HART, and digital modules as also turbine specific modules for integrated turbine control solutions.
Below is an outline of the range of different MTUs for SD I/O modules available.
|
|
|
|
|
Specific feature ¹ | cHBS01-CJC | cHBS01-EPD | cHBS01-FPH | cVBS01-CJC |
---|---|---|---|---|
General info | ||||
Article number | 2VAA008419R1 | 2VAA008416R1 | 2VAA008417R1 | 2VAA008423R1 |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 8 | |||
Hot swap | No | |||
Supported IO modules | cAI04 | cAI01, cAO01 | cAI01 | cAI04 |
Singular or redundant | Singular | |||
Form factor | Compact (127 mm Tall x 45 mm Wide) | Compact (145 mm Tall x 66 mm Wide) | ||
Mounting | Horizontal Row | Vertical Column | ||
HN800 bus length | 90 mm | 200 mm | ||
MTBF (per MIL-HDBK-217-FN2) | 16,462,548 Hrs | 14,902,200 Hrs | 17,400,510 Hrs | |
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 45 mm | 66 mm | ||
Depth | 105.8 mm | 114.3 mm | ||
Height | 136.7 mm | 145 mm | ||
Weight | 198 g | 224 g | ||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
|
Specific feature ¹ | cVBS01-EPD | cVBS01-FPH | HBR01-CJC | HBR01-EPD |
---|---|---|---|---|
General info | ||||
Article number | 2VAA008420R1 | 2VAA008421R1 | 8VZZ000403H1 | 2VAA008959R1 |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 8 | 16 | ||
Hot swap | No | |||
Supported IO modules | cAI01, cAO01 | cAI01 | RAI04 | RAI02, RAO02, RDI01, RDI02,RDO01 |
Singular or redundant | Singular | Redundant | ||
Form factor | Compact (145 mm Tall x 66 mm Wide) | Full-size (190 mm Tall x 90 mm Wide) | ||
Mounting | Vertical Column | Horizontal Row | ||
HN800 bus length | 200 mm | |||
MTBF (per MIL-HDBK-217-FN2) | PR A: 9,169,236 Hrs | 9,169,236 Hrs | 1,678,689 Hrs | 1,648,008 Hrs |
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 66 mm | 90 mm | ||
Depth | 114.3 mm | 86.5 mm | ||
Height | 145 mm | 202.5 mm | ||
Weight | 224 g | 460 g | ||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
|
Specific feature ¹ | HBR01-FPH | HBR01-FPN | HBS01-CJC | HBS01-EPD |
---|---|---|---|---|
General info | ||||
Article number | 2VAA008960R1 | 2VAA008961R1 | HBS01-CJC | HBS01-EPD |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 16 | 8 or 16 | 16 | |
Hot swap | No | |||
Supported IO modules | RAI02, RDI01, RDI02,RDO01 | AI03, AI04 | AI01, AI02, AI05, AI06, AO01, AO02, AO05, AD11, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 | |
Singular or redundant | Redundant | Singular | ||
Form factor | Full-size (190 mm Tall x 90 mm Wide) | Full-size (190 mm Tall x 45 mm Wide) | ||
Mounting | Horizontal Row | |||
HN800 bus length | 200 mm | 150 mm | ||
MTBF (per MIL-HDBK-217-FN2) | 1,648,008 Hrs | 5,493,564 Hrs | 6,802,416 Hrs | |
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 90 mm | 45 mm | ||
Depth | 86.5 mm | |||
Height | 202.5 mm | |||
Weight | 460 g | 288 g | ||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
|
Specific feature ¹ | HBS01-FPH | HBS01-FPN | HBS01-UAI | HBS02-EPD |
---|---|---|---|---|
General info | ||||
Article number | HBS01-FPH | HBS01-FPN | 8VZZ003272H01 | 2VAA009528R1 |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 16 | 8 or 16 | 16 | |
Hot swap | No | |||
Supported IO modules | AI01, AI02, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 | DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 | AI06 | DI01, DI02, DI03, DI04, DO01, DO02, DO05 |
Singular or redundant | Singular | |||
Form factor | Full-size (190 mm Tall x 45 mm Wide) | Full-size (180 mm Tall x 45 mm Wide) | ||
Mounting | Horizontal Row | |||
HN800 bus length | 150 mm | |||
MTBF (per MIL-HDBK-217-FN2) | 8,010,546 Hrs | 5,493,564 Hrs | ||
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 45 mm | |||
Depth | 86.5 mm | |||
Height | 202.5 mm | |||
Weight | 288 g | |||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
|
Specific feature ¹ | VBR01-CJC | VBR01-EPD | VBR01-FPH | VBR01-FPN |
---|---|---|---|---|
General info | ||||
Article number | 8VZZ000346H1 | 2VAA008432R1 | 2VAA008434R1 | 2VAA008433R1 |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 16 | |||
Hot swap | No | |||
Supported IO modules | RAI04 | RAI02, RAO02, RDI01, RDI02,RDO01 | RAI02, RDI01, RDI02,RDO01 | |
Singular or redundant | Redundant | |||
Form factor | Full-size (218 mm Tall x 103 mm Wide) | |||
Mounting | Vertical Column | |||
HN800 bus length | 355 mm | |||
MTBF (per MIL-HDBK-217-FN2) | 4,843,215 Hrs | 4,049,892 Hrs | ||
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 103 mm | |||
Depth | 110.1 mm | |||
Height | 218 mm | |||
Weight | 590 g | |||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
|
Specific feature ¹ | VBS01-CJC | VBS01-EPD | VBS01-FPH | VBS01-FPN |
---|---|---|---|---|
General info | ||||
Article number | VBS01-CJC | VBS01-EPD | VBS01-FPH | VBS01-FPN |
Line redundancy | Redundant HN800 I/O Bus | |||
Channels | 8 or 16 | 16 | ||
Hot swap | No | |||
Supported IO modules | AI03, AI04 | AI01, AI02, AI05, AI06, AO01, AO02, AO05, AD11, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 | AI01, AI02, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 | DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 |
Singular or redundant | Singular | |||
Form factor | Full-size (218 mm Tall x 66 mm Wide) | |||
Mounting | Vertical Column | |||
HN800 bus length | 305 mm | |||
MTBF (per MIL-HDBK-217-FN2) | 8,015,104 Hrs | 8,757,234 Hrs | ||
MTTR (Hours) | 8 Hrs | |||
Dimensions | ||||
Width | 66 mm | |||
Depth | 110.7 mm | |||
Height | 218 mm | |||
Weight | 327 g | |||
Environment and certification | ||||
RoHS compliance | RoHS Directive 2015/863 | |||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
Specific feature ¹ | VBS01-SFP | VBS01-UAI | VBS02-EPD |
---|---|---|---|
General info | |||
Article number | 8VZZ002700H1 | 8VZZ003273H01 | 2VAA009529R1 |
Line redundancy | Redundant HN800 I/O Bus | ||
Channels | 16 | 8 | 16 |
Hot swap | No | ||
Supported IO modules | AI01, AI02, AI05, AI06, AO01, AO02, AO05, AD11, DI01, DI02, DI03, DI04, DO01, DO02, DO05 | AI06 | DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01 |
Singular or redundant | Singular | ||
Form factor | Full-size (218 mm Tall x 103 mm Wide) | Full-size (218 mm Tall x 66 mm Wide) | |
Mounting | Vertical Column | ||
HN800 bus length | 305 mm | ||
MTBF (per MIL-HDBK-217-FN2) | 1,866,544 Hrs | 8,015,104 Hrs | 8,757,234 Hrs |
MTTR (Hours) | 8 Hrs | ||
Life cycle status | ACTIVE | ||
Dimensions | |||
Width | 103 mm | 66 mm | |
Depth | 110.1 mm | 110.7 mm | |
Height | 218 mm | ||
Weight | 544 g | 327 g | |
Environment and certification | |||
RoHS compliance | RoHS Directive 2015/863 | ||
WEEE compliance | DIRECTIVE/2012/19/EU |
|
|
|
|
Specific feature ¹ | cHBS01 | cHBX01K02 | VBX01K02 |
---|---|---|---|
General info | |||
Article number | 2VAA009123R1 | 2VAA008580R1 | VBX01K02 |
Life cycle status | ACTIVE | ||
Line redundancy | Yes | ||
Hot swap | No | ||
Form factor | Compact (127mm) | Special (76 mm) | |
Mounting | Horizontal Row | Vertical Column | |
HN800 bus length | 45 mm | 90 mm (both cHBX01L & cHBX01R) | 150 mm (both VBX01T & VBX01B) |
MTBF (per MIL-HDBK-217-FN2) | cHBS01 PR: A = 304,855,182 hours | cHBX01L PR: A = 10,458,715 hours, cHBX01R PR: A = 21,775,621 hours | VBX01T PR: B = 10,458,715 hours, VHBX01B PR: B = 21,775,621 hours |
MTTR (Hours) | cHBS01 MTTR = 8 hours | cHBX01L MTTR = 8 hours, cHBX01R MTTR = 8 hours | VBX01T MTTR = 8 hours, VBX01B MTTR = 8 hours |
Dimensions | |||
Width | 45 mm | ||
Depth | 106 mm | ||
Height | 137 mm | ||
Weight | 198 g | ||
Environment and certification | |||
RoHS compliance | RoHS Directive 2015/863 | ||
WEEE compliance | DIRECTIVE/2012/19/EU |
800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.
We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.
We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.
Copyright© 2025 ABB All rights reserved