Data sheet

Controllers - SDe Controllers

ABB Ability™ Symphony® Plus Hardware Selector

Symphony® Plus SDe Controllers (SPC) are the next generation of time-tested, field-proven SD series controllers. Specifically designed for the evolution, enhancement, and expansion of Harmony Rack (HR) systems, SDe controllers provide flexible, mounting options that allow them to be installed in multiple configurations. In every form, the controllers are form, fit, and functional replacements for HR controllers. Offering complete scalability, the powerful controllers are suitable for small to large applications. To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

The controllers belong to the ABB Ability Symphony Plus Control and I/O family: the SDe Series – a green portfolio of completely scalable control and I/O products that deliver a total plant automation solution for your process regardless of application type, size, or physical setting. Energy efficient, compact, and providing digital infrastructure to integrate smart field devices seamlessly makes SDe Series the best automation solution for your new installation, upgrade, or expansion.

SDe Series controllers are the latest in a long line of ABB field-proven process controllers and can adapt to a broad spectrum of applications and process requirements. Configured by S+ Engineering, SDe Series controllers feature an extensive library of predefined function codes for easy building block design of complex control strategies to fit any control application, including continuous, sequential, batch, and advanced control.

SDe Series controller subsystems are redundant at all levels - CPU, power, internal bus, I/O networks, communication ports, and plant network. Compliance with international standards assures the highest level of reliability and quality needed to meet the most rigorous global specifications and requirements. Together, they provide users with fast, accurate, uninterrupted control of their process.

Further, SDe Series controllers are designed to specifically address cybersecurity threats as defined by the industry-leading standard IEC 62443. For example, SDe Series controllers are ISA Secure Component Security Assurance (CSA) certified (formally known as Embedded Device Security Assurance, EDSA). 

Below is an outline of the range of different SDe Controllers available.

Specific feature ¹ MB910e (Controller MTU) SPC810e SPC810eK01 SPC810eK02
General info
Article number 7PAA006638R11 7PAA001435R11 7PAA008646R0100 7PAA008646R0200
Life cycle status Active
Line redundancy Yes
Hot swap No
Singular or redundant Singular and redundant
Form factor Compact (127 mm) Compact (127mm)
Mounting Horizontal DIN-rail EMB910e using 1-Slot in EMC, or DIN-Rail using either MB910e or VB910e MB910e occupies 90 mm on Horizontal DIN-Rail
HN800 bus length 200 mm 190 mm 200 mm
MTBF (per MIL-HDBK-217-FN2) PR B: 5,553,552 @ 30˚C; 4,700,973 @ 40˚C; 2,883,415 @ 70˚C SPC810e PR D: 298,128 Hours @ 30˚C 226,849 Hours @ 40˚C 92,677 Hours @ 70˚C EMB910e PR C: 8,568,246 Hours @ 30˚C 7,392,563 Hours @ 40˚C 4,825,271 Hours @ 70˚C SPC810e PR D: 298,128 Hours @ 30˚C 226,849 Hours @ 40˚C 92,677 Hours @ 70˚C MB910e PR C: 8,568,246 Hours @ 30˚C 7,392,563 Hours @ 40˚C 4,825,271 Hours @ 70˚C
MTTR (Hours) 8 Hrs SPC810e MTTR = 1 hour EMB910e MTTR = 8 hours SPC810e MTTR = 1 hour, MB910e MTTR = 8 hours
Redundancy No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 30 000
Closed loop control performance 5000 I/O in under 250 msec (70% Digital, 30% Analog)
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 2.0 MB MRAM
Flash ROM 4 MB Flash ROM
Dimensions
Width 96 mm 27 mm 90.1 mm
Depth 127 mm 27 mm 137.2 mm
Height 127 mm 141.5 mm
Weight 355 g
Weight (including base) 181 g (module only) 400 g 600 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ SPC810EMC1K01 SPC810EMC1K02 VB910e (Controller MTU)
General info
Article number 7PAA005095R0100 7PAA005095R0200 7PAA007385R11
Life cycle status Active
Line redundancy Yes
Hot swap No
Singular or redundant Singular or redundant
Form factor Compact (127mm) Compact (145 mm)
Mounting EMB910e using 1-Slot in EMC 2x EMB910e using 2-Slots in EMC Vertical DIN-rail
HN800 bus length 190 mm 410 mm 355 mm
MTBF (per MIL-HDBK-217-FN2) SPC810e PR D: 298,128 Hours @ 30˚C 226,849 Hours @ 40˚C 92,677 Hours @ 70˚C EMB910e PR C: 8,568,246 Hours @ 30˚C 7,392,563 Hours @ 40˚C 4,825,271 Hours @ 70˚C PR B: 5,553,552 @ 30˚C; 4,700,973 @ 40˚C; 2,883,415 @ 70˚C
MTTR (Hours) SPC810e MTTR = 1 hour, EMB910e MTTR = 8 hours 8 Hrs
Redundancy No Yes
SIL No
Clock Frequency 250 MHz
FBs per controller 30 000
Closed loop control performance 5000 I/O in under 250 msec (70% Digital, 30% Analog)
XR communications Up to 100 import + 1000 export XR messages per sec
DRAM Memory 128 MB RAM
NVRAM 2.0 MB MRAM
Flash ROM 4 MB Flash ROM
Program Language Support B90 (BSEQ, CSEQ, & PHASEX FBs), UDF Type 1 & 2
Dimensions
Width 173 mm 346 mm 103 mm
Depth 263 mm 115 mm
Height 177.8 mm 151 mm
Weight 345 g
Weight (including base) 0.542 kg 1.064 kg
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

Accessories

Specific feature ¹ PBA811 PBA812 TER800 TER810
General info
Article number 7PAA001437R11 7PAA001438R11 TER800 TER810
Life cycle status Active
Redundancy Yes No
SIL No
Dimensions
Width 31 mm
Height 94 mm
Depth 131 mm
Weight (including base) 140 g 136 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved