Data sheet

I/O MTUs - SDe Series I/O

ABB Ability™ Symphony® Plus Hardware Selector

Module Termination Units (MTUs) provide mounting and connectivity for SDe series control and I/O modules. The Evolution Mounting Chassis is a form- and space-fit, functional replacement for a Harmony rack MMU. Mounting bases provide the host for SDe control and I/O modules when mounted in an Evolution chassis or on a rail.

The MTUs combine with the SDe Series I/O product family including DIN Rail horizontally or vertically mounting. The flexible and modular I/O offering works across the entire control landscape regardless of application type, size, or physical location. It includes traditional analog, HART, and digital modules as also turbine specific modules for integrated turbine control solutions.

Below is an outline of the range of different MTUs for SDe I/O modules available.

Specific feature ¹ BK01e EMB01S-BLK EMB01S-CIO EMB01S-EMR
General info
Article number 7PAA008883R1 7PAA015403R11 7PAA005092R11 7PAA008522R11
Life cycle status Active
Line redundancy Yes
Hot swap No
Supported IO modules NONE AD11e DO05e
Singular or redundant Singular
Form factor EMC-_B0_ Evolution Mounting Chassis
Mounting EMC-DB01, EMC-DB02, EMC-SB01, EMC-SB02
HN800 bus length 190 mm 19 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 45,248,869 Hours @ 30, 40 & 70 deg C PR C: 1,384,953 Hours @ 30˚C, 1,350,557Hours @ 40˚C, 1,231,591 Hours @ 70˚C PR C: 1,404,403 Hours @ 30˚C, 1,369,046 Hours @ 40˚C, 1,246,948 Hours @ 70˚C
MTTR (Hours) 16 Hours 8 Hrs
Channels 13 8
Dimensions
Width 27 mm 35.5 mm 35.5 mm
Depth 127 mm 173.46 mm
Height 127 mm 177 mm
Weight 0.15 kg 126 g 204 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ EMB01S-PIO EMB01S-RBX EMB01S-SOE EMB01S-UAI
General info
Article number 7PAA008524R11 7PAA008654R11 7PAA008647R11 7PAA005094R11
Life cycle status Active
Line redundancy Yes Redundant HN800 I/O Bus Yes
Hot swap No
Supported IO modules PI01e RBX01e DI06e AI16e
Singular or redundant Singular
Form factor EMC-_B0_ Evolution Mounting Chassis
Mounting EMC-DB01, EMC-DB02, EMC-SB01, EMC-SB02
HN800 bus length 190 mm
MTBF (per MIL-HDBK-217-FN2) PR C: 1,404,403 Hours @ 30˚C, 1,369,046 Hours @ 40˚C, 1,246,948 Hours @ 70˚C EMB01S-RBX PR A: 401,469 hours @ 30°C 396,607 hours @ 45°C 372,349 hours @ 70°C PR B: 1,404,403 Hours @ 30˚C, 1,369,046 Hours @ 40˚C, 1,246,948 Hours @ 70˚C PR C: 73,572 Hours @ 30˚C, 73,473 Hours @ 40˚C, 73,089 Hours @ 70˚C
MTTR (Hours) 8 Hrs 24 Hrs 8 Hrs 8Hrs
Channels 8 16
Dimensions
Width 35.5 mm
35.5 mm 35.5 mm
Depth 173.46 mm 173.5 mm 173.46 mm
Height 177 mm
Weight 204 g 170 g 204 g 218 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ EMB01S-XIO EMB910e EMC-DB01 EMC-DB02
General info
Article number 7PAA005096R11 7PAA005098R11 7PAA005101R11 7PAA005102R11
Life cycle status Active
Line redundancy Yes
Hot swap No
Supported IO modules AI12e, AO02e, DI06e, DO01e, FI12e SPC810e EMB01S-CIO, EMB01S-EMR, EMB01S-PIO, EMB01S-SOE, EMB01S-UAI, EMB01S-XIO
Singular or redundant Singular Redundant Singular
Form factor EMC-_B0_ Evolution Mounting Chassis 19-Inch Rack
Mounting EMC-DB01, EMC-DB02, EMC-SB01, EMC-SB02 REAR Mounting Rail FRONT Mounting Rail
HN800 bus length 190 mm 610 mm
MTBF (per MIL-HDBK-217-FN2) PR E: 245,577 Hours @ 30˚C, 244,473 Hours @ 40˚C, 240,272 Hours @ 70˚C PR C: 8,568,246 Hours @ 30˚C, 7,392,563 Hours @ 40˚C, 4,825,271 Hours @ 70˚C PR C: 569,872 Hours @ 30˚C, 483,065 Hours @ 40˚C, 310,534 Hours @ 70˚C
MTTR (Hours) 8 Hrs 16 Hrs
Channels 14, 15 or 16
Dimensions
Width 35.5 mm
483.1 mm
Depth 173.46 mm 99.04 mm
Height 177 mm 177.80 mm
Weight 210 g 181 g 1.792 kg 3.175 kg
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ EMC-SB01 EMC-SB02 HBR11e-EPD HBR11e-FPH
General info
Article number 7PAA005099R11 7PAA005100R11 7PAA015523R11 7PAA015524R11
Life cycle status Active
Line redundancy Yes Redundant HN800 I/O Bus
Hot swap No
Supported IO modules EMB01S-CIO, EMB01S-EMR, EMB01S-PIO, EMB01S-SOE, EMB01S-UAI, EMB01S-XIO AI12e, FI12e, AD11e, AO02e, DI06e, DO01e, DO05e, PI01e AI12e, FI12e, DI06e, DO01e, PI01e
Singular or redundant Singular Redundant
Form factor 19-Inch Rack Full-size (203 mm tall x 90 mm wide)
Mounting REAR Mounting Rail Front Mounting Rack Horizontal Row
HN800 bus length 520 mm 200 mm
MTBF (per MIL-HDBK-217-FN2) PR C: 685,379 Hours @ 30˚C, 598,469 Hours @ 40˚C, 409,247 Hours @ 70˚C PR A: 3,465,714 hours @ 30 °C; 2,983,485 hours @ 45 °C; 1,936,720 hours @ 70 °C
MTTR (Hours) 16 Hrs 24 Hrs
Channels 16
Dimensions
Width 483.1 mm 90 mm
Depth 99.04 mm 86 mm
Height 177.80 mm 203 mm
Weight 1.701 kg 3.084 kg 470 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ HBR11e-FPN HBR11e-UAI HBS11e-EPD HBS11e-FPH
General info
Article number 7PAA015525R11 7PAA015526R11 7PAA015527R11 7PAA015528R11
Line redundancy Redundant HN800 I/O Bus
Hot swap No
Supported IO modules DI06e, DO01e, PI01e AI16e AI12e, FI12e, AD11e, AO02e, DI06e, DO01e, DO05e, PI01e AI12e, FI12e, DI06e, DO01e, PI01e
Singular or redundant Redundant Singular
Form factor Full-size (203 mm tall x 90 mm wide) Full-size (203 mm tall x 45 mm wide)
Mounting Horizontal Row
HN800 bus length 200 mm 150 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 3,465,714 hours @ 30 °C; 2,983,485 hours @ 45 °C; 1,936,720 hours @ 70 °C PR A: 2,871,363 hours @ 30 °C; 2,529,849 hours @ 45 °C; 1,731,201 hours @ 70 °C PR A: 5,099,474 hours @ 30 °C; 4,456,363 hours @ 45 °C; 2,991,384 hours @ 70 °C
MTTR (Hours) 24 Hrs
Channels 16
Dimensions
Width 90 mm 45 mm
Depth 86 mm
Height 203 mm
Weight 470 g 300 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ HBS11e-FPN HBS11e-UAI HDT-BRK-01 HDT-UAI-01
General info
Article number 7PAA015529R11 7PAA015530R11 7PAA008805R1 7PAA008674R11
Life cycle status Active
Line redundancy Redundant HN800 I/O Bus Yes
Hot swap No
Supported IO modules DI06e, DO01e, PI01e AI16e AD11e, AI12e, AI16e, AO02e, DI06e, DO01e, DO05e, FI12e and PI01e AI16e
Singular or redundant Singular
Form factor Full-size (203 mm tall x 45 mm wide) EMC-_B0_ Evolution Mounting Chassis
Mounting Horizontal Row EMC-DB01, EMC-DB02, EMC-SB01, EMC-SB02
HN800 bus length 150 mm n/a
MTBF (per MIL-HDBK-217-FN2) PR A: 5,099,474 hours @ 30 °C; 4,456,363 hours @ 45 °C; 2,991,384 hours @ 70 °C PR A: 3,908,931 hours @ 30 °C; 3,514,936 hours @ 45 °C; 2,527,868 hours @ 70 °C PR x: N/A Hours @ 30 ˚C N/A Hours @ 40 ˚C N/A Hours @ 70 ˚C PR A: 186,677 Hours @ 30˚C 186,657 Hours @ 40˚C 186,589 Hours @ 70˚C
MTTR (Hours) 24 Hrs 8 Hrs
Channels 16
Dimensions
Width 45 mm 30.7 mm
Depth 86 mm 134.5 mm
Height 203 mm 130.5 mm
Weight 300 g 250 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ HDT-XIO-01 MB610 (CI MTU) MBA-CJC01R MBA-CJC01S
General info
Article number 7PAA008675R11 7PAA008650R11 7PAA008662R11 7PAA008663R11
Life cycle status Active
Line redundancy No Yes Redundant HN800 I/O Bus
Hot swap No
Supported IO modules AD11e, AI12e, AO02e, DI06e, DO01e, DO05e, FI12e and PI01e SCI200 AI16e
Singular or redundant Singular Redundant Singular
Form factor EMC-_B0_ Evolution Mounting Chassis Compact (127 mm) SD Series 'Full-size'
Mounting EMC-DB01, EMC-DB02, EMC-SB01, EMC-SB02 Horizontal DIN-Rail SD Series DIN-Rail Bases
HN800 bus length n/a 200 mm 50 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 167,809 Hours @ 30˚C 167,562 Hours @ 40˚C 166,666 Hours @ 70˚C PR H: 5,553,552 hours @ 30˚C; 4,700,973 hours @ 40˚C; 2,883,415 hours @ 70˚C PR A: 9,121,503 hours @ 30 °C 7,937,322 hours @ 45 °C 5,385,604 hours @ 70 °C PR A: 9,121,503 hours @ 30 °C 7,937,322 hours @ 45 °C 5,385,604 hours @ 70 °C
MTTR (Hours) 8 Hrs 24 hours 24 Hrs
Channels 16
Dimensions
Width 30.7 mm 96 mm 26.76 mm
Depth 134.5 mm 127 mm 54.9 mm
Height 130.5 mm 127 mm 189.8 mm
Weight 250 g 340 g 120 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ MBA-RM01 MBA-SM01 MBA-UAI01 VBR11e-EPD
General info
Article number 7PAA008656R11 7PAA008655R11 7PAA008657R11 7PAA015515R11
Line redundancy Redundant HN800 I/O Bus
Hot swap No
Supported IO modules AI12e, FI12e, AO02e, DI06e, DO01e AD11e, AI12e, AO02e, DI06e, DO01e, DO05e, FI12e, PI01e AI16e AI12e, FI12e, AD11e, AO02e, DI06e, DO01e, DO05e, PI01e
Singular or redundant Redundant Singular Redundant
Form factor SD Series 'Full-size' Full size (218 mm tall x 103 mm wide)
Mounting SD Series DIN-Rail Bases Vertical Column
HN800 bus length 50 mm 355 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 9,121,503 hours @ 30 °C 7,937,322 hours @ 45 °C 5,385,604 hours @ 70 °C PR A: 1,398,319 hours @ 30 °C 1,356,396 hours @ 45 °C 1,206,467 hours @ 70 °C
MTTR (Hours) 24 Hrs
Channels 16
Dimensions
Width 26.76 mm 103 mm
Depth 54.9 mm 114 mm
Height 189.8 mm 218 mm
Weight 120 g 470 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ VBR11e-FPH VBR11e-FPN VBR11e-UAI VBS11e-EPD
General info
Article number 7PAA015516R11 7PAA015517R11 7PAA015518R11 7PAA015519R11
Line redundancy Redundant HN800 I/O Bus
Hot swap No
Supported IO modules AI12e, FI12e, DI06e, DO01e, PI01e DI06e, DO01e, PI01e AI16e AI12e, FI12e, AD11e, AO02e, DI06e, DO01e, DO05e, PI01e
Singular or redundant Redundant Singular
Form factor Full size (218 mm tall x 103 mm wide) Full size (218 mm tall x 67.5 mm wide)
Mounting Vertical Column
HN800 bus length 355 mm 305 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 1,398,319 hours @ 30 °C 1,356,396 hours @ 45 °C 1,206,467 hours @ 70 °C PR A: 1,398,319 hours @ 30 °C 1,356,396 hours @ 45 °C 1,206,467 hours @ 70 °C PR A: 8,000,942 hours @ 30 °C; 6,864,006 hours @ 45 °C 4,392,183 hours @ 70 °C PR A: 1,079,369 hours @ 30 °C; 1,065,631 hours @ 45 °C 1,011,518 hours @ 70 °C
MTTR (Hours) 24 Hrs
Channels 16
Dimensions
Width 103 mm 67.5 mm
Depth 114 mm
Height 218 mm
Weight 470 g 330 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ VBS11e-FPH VBS11e-FPN VBS11e-UAI
General info
Article number 7PAA015520R11 7PAA015521R11 7PAA015522R11
Line redundancy Redundant HN800 I/O Bus
Hot swap No
Supported IO modules AI12e, FI12e, DI06e, DO01e, PI01e DI06e, DO01e, PI01e AI16e
Singular or redundant Singular
Form factor Full size (218 mm tall x 67.5 mm wide)
Mounting Vertical Column
HN800 bus length 305 mm
MTBF (per MIL-HDBK-217-FN2) PR A: 1,079,369 hours @ 30 °C; 1,065,631 hours @ 45 °C; 1,011,518 hours @ 70 °C PR A: 8,000,942 hours @ 30 °C; 6,864,006 hours @ 45 °C; 4,392,183 hours @ 70 °C
MTTR (Hours) 24 Hrs
Channels 16
Dimensions
Width 67.5 mm
Depth 114 mm
Height 218 mm
Weight 330 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

Accessories

Specific feature ¹ DBJ01
General info
Article number 7PAA005103R1
Life cycle status Active
Redundancy No
Dimensions
Width 24 mm
Depth 20.98 mm
Height 28.3 mm
Weight 0.014 kg
Environment and certification
RoHS compliance EU Directive 2011/65/EU
WEEE compliance Small Equipment (No External Dimension More Than 50 cm)
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com

800xA and Symphony® Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved