Data sheet

I/O Systems - SDe Series I/O

ABB Ability™ Symphony® Plus Hardware Selector

The SDe I/O family includes a range of redundancy-enabled, intelligent analog, HART, digital, and mixed I/O modules that communicate with parent controllers over the native bus. Each module couples with an evolution mounting base for use in Harmony Rack systems and is fully compatible with the HR BRC410 and SD controllers.

The SDe Series I/O product family includes DIN Rail horizontally or vertically mounted digital and analog modules, as well as integration with intelligent field devices and protocols. Hardwire I/O and Fieldbus I/O coexist and use the same function block library to build real-time control applications.

Traditional SDe Series analog input modules interface with field inputs such as pressure and flow transmitter signals, thermocouple inputs, and resistive temperature device (RTD) inputs. Analog output modules provide output signals to adjust final control elements such as control valves, positioners, actuators, etc. SDe Series digital input modules have input channels to read the states of switches, relay contacts, solenoids, etc. Digital output modules provide output channels for DC or AC switching applications.

The digital outputs can be used to drive annunciators and drive two-state final control elements such as actuators, relays, and solenoids. For SDe Series Digital I/O, each channel can be individually configured as an SOE (Sequence of Events) point. This flexibility removes the cost and complexity of assigning additional digital inputs as SOE in the field. SOE with a 1 msec timestamp is available across the entire system, whether the I/O is local or remotely located.

Below is an outline of the range of different SDe I/O modules available.

Specific feature ¹ AD11e AI12e AI16e AO02e
General info
Article number 7PAA001452R1 (AD11e) 7PAA003099R1 (AI12e) 7PAA001446R1 (AI16e) 7PAA001447R1 (AO02e)
Type Mixed I/O Analog Input with HART Universal Analog Input Analog Output with HART
Signal specification 4…20 mA, 1…+5 V, 24/48/110/125 VDC, 100/120 VAC, 24-48 VDC 4…20 mA, 0…+1 VDC, 0…+ 5 VDC,1…+5 VDC, -10…+10 VDC, 0…+10 VDC Hi Lvl: 4…20 mA, 0/1…+5 VDC, -10/0…+10 VDCmV: -100/0…+100mVThermocouple: Type B, E, J, K, L, N(14 or 28 AWG), R, S, T, U or Chinese E, S RTD: 100 Ω Platinum U.S. & Euro Std, 120 Ω Nickel, Chinese 53 Ω Copper, and 10 Ω Copper 4…20 mA, 1…+5 VDC
Life cycle status ACTIVE
Number of channels 16
Signal type 4xAI, 4xAO, 4xDI, 4xDO High Level AI Universal AI: High Level, mV, TC, and RTD High Level AO
HART Yes No Yes
SOE Yes No
Redundancy Yes
Form factor Compact (127 mm)
Mounting EMB01S-CIO EMB01S-XIO EMB01S-UAI EMCB01S-XIO
MTBF (per MIL-HDBK-217-FN2) PR: B = 141,529 Hours @ 30˚C
114,373 Hours @ 40˚C
65,974 Hours @ 70˚C
PR: D = 126,435 Hours @ 30˚C
99,979 Hours @ 40˚C
59,072 Hours @ 70˚C
PR: B = 185,127 Hours @ 30˚C137,772 Hours @ 40˚C52,055 Hours @ 70˚C (Hours) PR: C = 162,004 Hours @ 30˚C
121,519 Hours @ 40˚C
53,989 Hours @ 70˚C
MTTR (Hours) AD11e MTTR = 1 hour AI12e MTTR = 1 hour AI16e MTTR = 1 hour AO02e MTTR = 1 hour
Dimensions
Width 27 mm
Depth 127 mm
Height 127 mm
Weight 191 g 181 g 204 g 181 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
Specific feature ¹ DI06e DO01e DO05e PI01e
General info
Article number 7PAA001448R1 (DI06e) 7PAA003100R1 (DO01e) 7PAA001450R1 (DO05e) 7PAA001451R1 (PI01e)
Type Universal Digital Input Transistor Digital Output EMR Contact Digital Output Pulse Input
Signal specification 24/48/110/125 VDC, 100/120 VAC max 250 mA @ 24-48 VDC max 3.0 A @ 120 VAC 9-24 VDC
Life cycle status ACTIVE
Number of channels 16 8
Signal type Universal DI Transistor DO EMR Contact DO PI
HART No
SOE Yes No
Redundancy Yes
Form factor Compact (127 mm)
Mounting EMB01S-XIO EMB01S-XIO, EMB01S-SOE EMB01S-EMR EMB01S-PIO
MTBF (per MIL-HDBK-217-FN2) PR: C = 157,505 Hours @ 30˚C126,769 Hours @ 40˚C83,626 Hours @ 70˚C PR: D = 365,931 Hours @ 30˚C
273,823 Hours @ 40˚C
111,541 Hours @ 70˚C
PR: C = 284,775 Hours @ 30˚C217,809 Hours @ 40˚C94,502 Hours @ 70˚C PR: C = 252,114 Hours @ 30˚C
188,993 Hours @ 40˚C
87,738 Hours @ 70˚C
MTTR (Hours) DI06e MTTR = 1 hour DO01e MTTR = 1 hour DO05e MTTR = 1 hour PI01e MTTR = 1 hour
Dimensions
Width 27 mm
Depth 127 mm
Height 127 mm
Weight 181 g 159 g 204 g 159 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: symphonyplushardwareselector.automation.abb.com
IsSymphonyPlus

800xA and Symphony Plus is a registered trademark of ABB. All rights to other trademarks reside with their respective owners.

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved