Is800xA

Find products

Communications - SPC Communication interfaces

Symphony Plus Controllers (SPC) can be extended to support multiple industrial protocols available through different communication interfaces. The communication interfaces can be single or redundant and have different Master-Slave configurations depending on what industrial protocol they are intended for.   

Name
Protocol
Communication type
Module redundancy
Line redundancy
IEC 61850 MMS client IEC 61850 GOOSE
F. O. Repeater
No
No
HN800
F. O. Repeater
No
Yes
HN800
F. O. Repeater
No
Yes
PROFIBUS DP V0, V1, V2
Master
Yes
Yes
Harmony API (based on Ethernet TCP)
Realtime Data Server
No
Yes
IEC 60870-5-104 DNP 3.0 Ethernet IP
Master/Slave
No
Yes
HN800
F. O. Repeater
No
Yes
HN800
F. O. Repeater
No
Yes