IsSymphonyPlus

Controllers - SD ControllersSPC800VK02

The SD Series SPC800 are the newest additions to the Symphony® Plus controller family. SPC800 controller features include; a modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C).

The SPC800 controllers also are high-performance process controllers that support all types of control requirements including discrete, continuous, sequential, and advanced control applications. SPC800 controllers are capable of executing control applications that demanding in terms of both data and computations.

The mounting bases of the SPC800 controllers have (4) RJ45 Ethernet ports PN800A and PN800B for connection to the PN800 Plant Network, EN 2A for connection to an optional SNTP network that provides precise time synchronization, and EN 2B for connection to MODBUS TCP networks.

SPC800 supports up to 30,000 Function Blocks, 1000 hardwired IO, and up to 8 remote IO links. SPC800 is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.

SPC800VK02 is a vertical column mount, redundant controller kit that includes: 2x SPC800 modules + 1x VB710 base + 2x TER810 bus terminators.

Features and benefits

  • SIMPLE: SPC800 controllers provide time proven solutions optimized for processed control
  • SCALABLE: SPC800 is optimized for medium-sized control applications of up to 5000 process I/O
  • SEAMLESS: SPC800 controllers connect directly to SD Series IO over the redundant HN800 IO bus
  • SECURE: S+ systems using SPC800 controllers have been certified to Security Level 1 as defined by IEC 62443
  • SPC800 controllers are configured by the S+ Engineering Tool Suite
  • SPC800 hardware is designed for optimum communication connectivity (Ethernet, PROFIBUS DP, IEC 104, etc.)