IsSymphonyPlus

I/O Systems - SDe Series I/ODO05e

The DO05e digital output module provides eight (8), CH-2-CH isolated electromechanical relay contact outputs. The electromechanical relay contacts are capable of handling up to 3.0 A. The module executes at 1 msec cycle and has an average response time of 0.5 msec based on when the command is received from the controller

FC 221 (I/O Device Definition) sets DO module operating parameters and each output channel is configured using FC 225 (Digital Output CH) to set individual output channel parameters such as alarm state setting, default state on the loss of communication with the controller, etc.

Features and benefits

  • Eight (8) CH-2-CH isolated Electromechanical Relay, Form C, SPDT contact outputs supporting:
  • 3.0 A @ 24 VDC
  • 1.0 A @ 48 VDC
  • 250 mA @ 125 VDC
  • 3.0 A @ 120 VAC
  • Silver Tin Oxide contacts rated for 100,000 operations
  • Minimum switching load 50 mA @ 10 V
  • Output Status LEDs on module frontplate
  • Galvanic isolation of 1500 V for up to 1 minute
  • In HN800 operating mode, DO05e supports optional module redundancy