IsSymphonyPlus

I/O MTUs - SD Series I/OVBS01-FPH

The VBS01-FPH mounting base is for the Singular Analog Input (AI01, AI02) and Digital I/O (DI01, DI02, DI03, DI04, DO01, DO02) modules. The base is designed to accommodate field signals that are system-powered, and the (+) Hot side of power is switched. The base includes two (2) 16-point headers that provide connections to either (2) pluggable 16-point terminal blocks for direct connection of field signal wires or to SPK0x_-yy marshaling cables when field signal wires are landed on 3rd party termination hardware.

Features and benefits

  • Termination for up to sixteen (16) Analog Input or Digital Input/Output process signals within a horizontal row.
  • All SD I/O modules & bases of all types (Singular or Redundant) AND (Compact or Full-size) are 100% fully compatible with each other. Thus, Singular & Redundant, Compact or Full-size I/O modules can be mounted within a single, common HN800 I/O bus.
  • Optional mechanical keying can be implemented to prevent insertion of the wrong I/O module type.
  • Latching device on the base locks the base into position on DIN-Rail.
  • Industry standard 35-mm DIN rail, Horizontal row mounting.