IsSymphonyPlus

Controllers - SDe ControllersSPC810eK02

The SPC810eK02 is a REDUNDANT Symphony® Plus controller that mounts to a horizontal DIN-Rail using MB910e base. Controller features include; a modular high-density design, low energy consumption, extreme operating temperature range (-40 to +70 °C), and multiple deployment options of the SPC810e module.

The SPC810eK02 controllers are high-performance process controllers that support all types of control requirements including discrete, continuous, sequential, and advanced control applications. The controllers are capable of executing control applications that are demanding in terms of both data and computations.

Each controller module of SPC810eK02 has two (2) RJ45 Ethernet ports PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, one (1) Ehternet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC810eK02 supports up to 30,000 Function Blocks, 5000 hardwired IO, and up to 8 remote IO links. SPC810e is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.

SPC810eK02 is a REDUNDANT Symphony® Plus SDe Series controller kit that includes: 2x (SPC810e modules, TER810 enhanced bus terminators) + 1 MB910e base.

Features and benefits

  • SIMPLE: SPC810eK02 controllers provide time-proven solutions optimized for processed control
  • SCALABLE: SPC810eK02 is optimized for large-sized control applications of up to 5000 process I/O
  • SEAMLESS: SPC810eK02 controllers connect directly to SDe Series IO over HN800 IO BUS. MB910e base provides connection to PN800 Control Network as well as CW800 synchronous Peer-To-Peer Bus.
  • SECURE: S+ systems using SPC810eK02 controllers have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC810eK02 controllers support high speed, synchronous, PTP controller communications over the CW800 bus.
  • SPC810eK02 controllers are configured by the S+ Engineering Tool Suite.
  • SPC810eK02 hardware is designed for the optimum evolution/replacement of SPCxxx SD Series Controllers.