IsSymphonyPlus

Controllers - SDe ControllersSPC810e

The SPC810e is a Symphony® Plus SDe Series controller module. It supports multiple mounting options to provide high-performance control functions in multiple use cases. In its first application, SPC810e mounts in an EMB910e base that is attached to an EMC Evolution Mounting Chassis. In this application, SPC810e drives SDe Series I/O modules (e.g. AI12e, AO02e, DI06e, DO01e, etc.) over the HN800 I/O bus. In its second application, SPC810e is mounted between an MMU carrier board and front plate as an embedded component of the SPC810ev controller assembly.

SPC810ev is a Form/Fit/Function replacement for MFPxx & BRCxxx controllers within a Harmony Rack Module Mounting Unit (IEMMUxx). In the third application, SPC810e is mounted in MB910e or VB910e (horizontal or vertical) DIN-Rail bases to support plant expansions or greenfield installations.

Controller features include; a modular high-density design, low energy consumption, extreme operating temperature range (-40 to +70 °C), and multiple deployment options of the SPC810e module.

The SPC810e controller is a high-performance process controller that supports all types of control requirements including discrete, continuous, sequential, and advanced control applications. The controllers are capable of executing control applications that are demanding in terms of both data and computations.

SPC810e controller has two (2) RJ45 Ethernet ports PN800A and PN800B (located on PBA811 Process Bus Adaptor or on the base when mounted in a DIN-Rail) for connection to the PN800 Plant Network, one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC810e supports up to 30,000 Function Blocks, 5000 hardwired IO, and up to 8 remote IO links. SPC810e is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.

Features and benefits

  • SIMPLE: SPC810e controller provides time-proven solutions optimized for processed control
  • SCALABLE: SPC810e is optimized for large-sized control applications of up to 5000 process I/O
  • SEAMLESS: SPC810e controller connects directly to SDe Series IO over HN800 IO BUS. PBA811 enables the controller to connect to PN800 Control Network as well as CW800 synchronous Peer-To-Peer Bus.
  • SECURE: S+ systems using SPC810e controller have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC810e controller supports high speed, synchronous, PTP controller communications over the CW800 bus.
  • SPC810e controller is configured by the S+ Engineering Tool Suite.
  • SPC810e controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers as well as greenfield or expansion applications.