IsSymphonyPlus

I/O MTUs - SDe Series I/OMBA-SM01

The MBA-SM01 Mounting Base Adapter is used to mount an SDe Series I/O Module to 'Full-Size' SD Series Singular Module bases. The adapter enables SDe Series I/O modules to be used to replace Singular, 'Full-Size' SD Series I/O modules .

Features and benefits

  • The MBA-SM01 Mounting Base Adapter enables the following use cases where SDe Series I/O modules replace SD Series Singular I/O Modules:
  • AD11e module replacing an AD01, AD02, or AD11 module mounted in a _BS01-EPD base
  • AI12e/FI12e module replacing an AI01 or AI02 module mounted in a _BS01-EPD or _BS0-FPH base
  • AO02e module replacing an AO01 or AO02 module mounted in a _BS01-EPD base
  • AX05e module replacing an AI05 or AO05 module mounted in a _BS01-EPD base
  • DI06e module replacing a DI01, DI02, DI03 or DI04 module mounted in a _BS01-EPD, _BS01-FPH, or _BS01-FPN base
  • DO01e module replacing a DO01 module mounted in a _BS01-EPD, _BS01-FPH, or _BS01-FPN base
  • DO02e module replacing a DO02 module mounted in a _BS01-EPD, _BS01-FPH, or _BS01-FPN base
  • DO05e module replacing a DO05 module mounted in _BS02-EPD base @ .5 Amp Max
  • PI01e module replacing a PI01 module mounted in a _BS01-EPD, _BS01-FPH, or _BS01-FPN base