IsSymphonyPlus

I/O Systems - SDev Series I/OAD11ev

The AD11ev Analog Drive module processes up to thirteen (13) mixed type field signals. The AD11ev provides 4x AI, 2x AO, 3x DI and 4x DO signals.

The AD11ev Analog Drive module is a Form/Fit/Function replacement for CIS22 Control Interface and QRS22 Quick Response Slave HR I/O modules.

FC 79 (Control Interface Slave) sets I/O module operating parameters, analog input parameters, and action on module failure. One instance of FC 79 is used to configure all functions of the I/O module.

The analog I/O channels are 1x6 group isolated. The digital I/O channels provide CH-2-CH isolation.

The digital outputs of the AD11ev module are open-collector transistor type, 24-48 VDC outputs capable of handling 250 mA.

Features and benefits

  • Thirteen (13) mixed Input/Output signal channels including:
  • 4x AI: 4 to 20 mA or 1 to +5 VDC
  • 2x AO: 4 to 20 mA or 1 to +5 VDC
  • 3x DI: 24/48/110/125 VDC, or 100/120 VAC
  • 4x DO: 24-48 VDC max 250 mA