IsSymphonyPlus

Find products

Controllers - SDe Controllers

Symphony® Plus SDe Controllers (SPC) are the next generation of time-tested, field-proven SD series controllers. Specifically designed for the evolution, enhancement, and expansion of Harmony Rack (HR) systems, SDe controllers provide flexible mounting options that allow them to be installed in multiple configurations. In every form, the controllers are form, fit, and functional replacements for HR controllers. With full scalability, these powerful controllers suit small to large applications.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Closed loop control performance
FBs per controller
Redundancy
Mounting
N/A
N/A
N/A
Horizontal DIN-rail
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
No
EMB910e using 1-Slot in EMC, or DIN-Rail using either MB910e or VB910e
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
No
MB910e occupies 90 mm on Horizontal DIN-Rail
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
Yes
MB910e occupies 90 mm on Horizontal DIN-Rail
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
No
EMB910e using 1-Slot in EMC
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
Yes
2x EMB910e using 2-Slots in EMC
5000 I/O (70% Digital, 30% Analog) in under 250 msec
5K, 10K, or 30K [100K FUTURE]
Yes
EMB910e using 1-Slot in EMC, or DIN-Rail using either MB910e or VB910e
5000 I/O (70% Digital, 30% Analog) in under 250 msec
5K, 10K, or 30K [100K FUTURE]
No
Horizontal Row DIN-Rail using MB910e
5000 I/O (70% Digital, 30% Analog) in under 250 msec
5K, 10K, or 30K [100K FUTURE]
Yes
Horizontal Row DIN-Rail using MB910e
5000 I/O (70% Digital, 30% Analog) in under 250 msec
5K, 10K, or 30K [100K FUTURE]
No
EMB910e using 1-Slot in EMC
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
Yes
EMB910e using 2-Slots in EMC
N/A
N/A
N/A
Vertical DIN-rail