IsCompact

I/O Systems - SDe Series I/OAI12e

The AI12e Analog Input module processes up to sixteen (16) high-level analog input field signals. Each channel is independently configurable for any of the supported high-level signal ranges.

FC 221 (I/O Device Definition) sets AI module operating parameters, and each input channel is configured using FC 222 (Analog Input CH) to set individual input channel parameters such as engineering units, High/Low alarm limits, etc.

The analog input channels are 1 x 16 group isolated and support HART.

Features and benefits

  • Sixteen (16) high-level Analog Input signal channels, including:
  • 4 to 20 mA DC, 0 to 1 VDC, 0 to 5 VDC, 1 to 5 VDC, -10 to +10 VDC, 0 to +10 VDC
  • Supports up to 40 HART v5.4 variables total, max 4 HART variables per Analog Input channel
  • Secondary HART variable update: 2.5 typical, 8 max seconds
  • ±0.1 % of Full Scale Range accuracy
  • In HN800 operating mode, AI12e supports optional module redundancy