IsSymphonyPlus

Find products

I/O MTUs - SD Series I/O

Module Termination Units (MTUs) host SD Series I/O and are keyed to ensure the correct module is used. Many different Module Termination Unit (MTUs) options are available for different SD Series I/O modules to meet your project requirements.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Channels
Form factor
Mounting
Supported IO modules
8
Compact (127 mm Tall x 45 mm Wide)
Horizontal Row
cAI04
8
Compact (127 mm Tall x 45 mm Wide)
Horizontal Row
cAI01, cAO01
8
Compact (127 mm Tall x 45 mm Wide)
Horizontal Row
cAI01
8
Compact (145 mm Tall x 66 mm Wide)
Vertical Column
cAI04
8
Compact (145 mm Tall x 66 mm Wide)
Vertical Column
cAI01, cAO01
8
Compact (145 mm Tall x 66 mm Wide)
Vertical Column
cAI01
16
Full-size (203 mm tall x 90 mm wide)
Horizontal Row
RAI04
16
Full-size (203 mm tall x 90 mm wide)
Horizontal Row
RDI01, RDI02, RDO01, RAI02, RAO02
16
Full-size (203 mm tall x 90 mm wide)
Horizontal Row
RDI01, RDI02, RDO01, RAI02
16
Full-size (203 mm tall x 90 mm wide)
Horizontal Row
RDI01, RDI02, RDO01
8 or 16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
AI03, AI04
16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
AI01, AI02, AI05, AD01, AD02, AD11, AO01, AO02, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01
16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
DI01, DI02, DI03, DI04, DO01, DO02, PI01, AI01, AI02
16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
DI01, DI02, DI03, DI04, DO01, DO02, PI01
8 or 16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
AI06
16
Full-size (203 mm tall x 45 mm wide)
Horizontal Row
DO05
-
Compact (127 mm)
Horizontal DIN-Rail
SCI200
16
Full size (218 mm tall x 103 mm wide)
Vertical Column
RAI04
16
Full size (218 mm tall x 103 mm wide)
Vertical Column
RDI01, RDI02, RDO01, RAI02, RAO02
16
Full size (218 mm tall x 103 mm wide)
Vertical Column
RDI01, RDI02, RDO01, RAI02
16
Full size (218 mm tall x 103 mm wide)
Vertical Column
RDI01, RDI02, RDO01
8 or 16
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
AI03, AI04
16
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
AI01, AI02, AI05, AD01, AD02, AD11, AO01, AO02, DI01, DI02, DI03, DI04, DO01, DO02, DO05, PI01
16
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
DI01, DI02, DI03, DI04, DO01, DO02, PI01, AI01, AI02
16
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
DI01, DI02, DI03, DI04, DO01, DO02, PI01
16
Full size (218 mm tall x 103 mm wide)
Vertical Column
AI01, AI02, AI05, AD11, AO01, AO02, AO05, DI01, DI02, DI03, DI04, DO01, DO02, DO05
8
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
AI06
16
Full size (218 mm tall x 67.5 mm wide)
Vertical Column
DO05
-
Compact (127 mm)
Horizontal Row
-
-
Compact (127 mm)
Horizontal Row
-
-
Special (76 mm)
Vertical Column
-