IsSymphonyPlus

I/O Systems - SDev Series I/ODO05ev

The DO05ev digital output module provides eight (8), CH-2-CH isolated electromechanical relay contact outputs. The electromechanical relay contacts are capable of handling up to 3.0 A. The module executes at 1-msec cycle and has an average response time of 0.5 msec based on when the command is received from the controller.

The DO05ev EMR Digital Output module is a Form/Fit/Function replacement for DSOI5 Digital Slave Output HR I/O module.

FC 83 (Digital Output Group) sets DO module operating parameters and action to be taken in event of module failure. Each FC 83 configures eight (8) DO channels. One (1) instance of FC 83 is required to configure all eight (8) channels of the module.

Features and benefits

  • Eight (8) CH-2-CH isolated Electromechanical Relay, Form C, SPDT contact outputs supporting:
  • 3.0 A @ 24 VDC
  • 1.0 A @ 48 VDC
  • 250 mA @ 125 VDC
  • 3.0 A @ 120 VAC
  • Both NO and NC contacts of the EMR are available
  • Silver Tin Oxide contacts rated for 100,000 operations
  • Minimum switching load 50 mA @ 10 V
  • Output Status LEDs on module frontplate
  • Galvanic isolation of 1500 V for up to 1 minute