The SPC810EMC1K01 is a SINGULAR Symphony® Plus controller that mounts to an EMC Evolution Mounting Chassis. Controller features include; a modular high-density design, low energy consumption, extreme operating temperature range (-40 to +70 °C), and multiple deployment options of the SPC810e module.
The SPC810EMC1K01 controller is a high-performance process controller that supports all types of control requirements including discrete, continuous, sequential, and advanced control applications. The controllers are capable of executing control applications that are demanding in terms of both data and computations.
SPC810EMC1K01 controller has two (2) RJ45 Ethernet ports PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.
SPC810EMC1K01 supports up to 30,000 Function Blocks, 5000 hardwired IO, and up to 8 remote IO links. SPC810ev is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.
SPC810EMC1K01 is a NON-REDUNDANT Harmony Rack evolution controller kit that includes: 1x (SPC810e module, EMB910e base, PBA811 Process Bus Adaptor, TER810 enhanced bus terminator) + 3x TER800 bus terminators.
Features and benefits
- SIMPLE: SPC810EMC1K01 controller provides time-proven solutions optimized for processed control
- SCALABLE: SPC810EMC1K011 is optimized for medium-sized control applications of up to 1000 process I/O
- SEAMLESS: SPC810EMC1K01 controller connects directly to SDe Series IO over HN800 IO BUS. PBA811 enables the controller to connect to PN800 Control Network as well as CW800 synchronous Peer-To-Peer Bus.
- SECURE: S+ systems using SPC810EMC1K01 controller have been designed to meet Security Level 1 as defined by IEC 62443
- SPC810EMC1K01 controller supports high speed, synchronous, PTP controller communications over the CW800 bus.
- SPC810EMC1K01 controller is configured by the S+ Engineering Tool Suite.
- SPC810EMC1K01 controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.