IsSymphonyPlus

I/O MTUs - SDe Series I/OHDT-BRK-01

The HDT-BRK-01 High-Density Termination mounting bracket assembly is used to mount HDT-XIO-01 and HDT-UAI-01 High-Density Terminations to the back side of an EMC-B0x Evolution Mounting Chassis. The HDT-BRK-01 is installed on the back side of an EMC and provides stability to HDT-xxx-01 terminations. The HDT-BRK-01 provides stable and secure mounting of up to twelve (12) HDT-xxx-01 terminations.

The HDT-BRK-01 supports connection of HDT-xxx-01 terminations and PBA81x Process Bus Adapters to the back side of an EMC-B0x Evolution Mounting Chassis. HDTs and PBAs can be mounted in any position of the EMC. The HDT-BRK-01 also includes a special 4-PT Terminal Block for connecting module power to the back side of the EMC-B0x Evolution Mounting Chassis. Refer to 7PAA013189 S+ High-Density Terminations User Manual for detailed information regarding the proper installation and set-up of HDT-BRK-01.

Features and benefits

  • Connects to back side of an EMC-_B0x Evolution Mounting Chassis in preparation for using an HDT-xxx-01 High-Density Terminations
  • Use the 4-PT terminal block provided with the HDT-BRK-01 mounting bracket assembly to connect the module power source to the back side of the EMC-_B0x Revolution Mounting Chassis.