IsSymphonyPlus

I/O MTUs - SDe Series I/OVBR11e-FPH

The VBR11e-FPH mounting base is for the Redundant Analog Input (AI12e) and Digital I/O (DI06e, DO01e, DO05e,PI01e) modules. The base is designed to accomodate field signals that are system powered and the (+) Hot side of power is switched.

The base includes two (2) 16-point headers that provide connections to (2) pluggable 16-point 5.0mm terminal blocks for direct connection of field signal wires. SPK0x_-yy marshaling cables can be used when the field signal wires are landed on 3rd party termination hardware.

Features and benefits

  • Termination for up to sixteen (16) Analog Input or Digital Input/Output process signals within a horizontal row.
  • All SD & SDe Series I/O modules & bases of all types (Singular or Redundant) are 100% fully compatible with each other. Thus, Singular & Redundant, Compact or Full-size I/O modules can be mounted within a single, common HN800 I/O bus.
  • Optional mechanical keying can be implemented to prevent insertion of the wrong I/O module type.
  • Latching device on the base locks the base into position on DIN-Rail.
  • Industry standard 35-mm DIN rail, Horizontal row mounting.