Symphony Plus SDev Controllers (SPC) is a powerful and scalable controller family for small, mid-range, and high-end applications. Supporting all types of control requirements including discrete, continuous, sequential, and advanced control applications. The SDev features include modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C)
To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.