IsSymphonyPlus

I/O MTUs - SDe Series I/OHDT-XIO-01

The HDT-XIO-01 High-Density Termination module is used to terminate field wiring for up to 16 I/O Channels to the back side of an EMC-B0x Evolution Mounting Chassis. The HDT is installed on the back side of an EMC using an HDT-BRK-01 Bracket mounting assembly. The HDT-XIO-01 provides header connectors for four (4) pluggable 8-PT Terminal Blocks (which are sold separately). The HDT-XIO-01 also provides a 2-PT Terminal Block for the connection of Field I/O power.

The HDT-XIO-01 is capable of providing field I/O wiring termination for AD11e, AI12e, AO02es, DI06e, DO01e, DO05e, FI12e and PI01e SDe Series I/O modules. HDT-XIO-01 has a series of jumpers (J1 thru J21) that are used to configure specific I/O applications. Refer to 7PAA013189 S+ High-Density Terminations User Manual for detailed information regarding the proper installation and set-up of HDT-XIO-01.

Features and benefits

  • Connects to back side of an EMC-_B0x Evolution Mounting Chassis using an HDT-BRK-01 Mounting Bracket assembly
  • Terminates 15 Channels when used with AI12e or FI12e Analog Input modules
  • Terminates 14 Channels when used with AO02e Analog Output module
  • Terminates 16 Channels when used with DI06e Digital Input module
  • Terminates 16 Channels when used with DO01e Transistor Digital Output module
  • Terminates 8 Channels when used with DO05e Electro-Mechanical Relay Digital Output module @ .5 Amp Max
  • Terminates 13 Mixed I/O Channels when used with AD11e Analog Drive module