IsSymphonyPlus

Find products

I/O Systems - SD Series I/O

SD (Symphony DIN) Series I/O is a Symphony Plus flexible and modular I/O offering that works across the entire control landscape regardless of application type, size, or physical location. It includes traditional analog, HART, and digital modules, as well as turbine-specific modules for integrated turbine control solutions.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Type
Form factor
Redundancy
HART
SOE
Mixed I/O
Standard (190 mm)
No
Yes
Yes
Analog Input
Standard (190 mm)
No
No
No
Analog Input
Standard (190 mm)
No
Yes
No
RTD Analog Input
Standard (190 mm)
No
No
No
mV/TC Analog Input
Standard (190 mm)
No
No
No
Analog Input
Standard (190 mm)
No
Yes
No
Analog Input
Standard (190 mm)
No
No
No
Analog Output
Standard (190 mm)
No
No
No
Analog Output
Standard (190 mm)
No
Yes
No
Analog Output
Standard (190 mm)
No
Yes
No
Auto Synchronizer
Standard (190 mm)
No
No
Yes
Compact Analog Input
Compact (127 mm)
No
No
No
Compact Analog Input
Compact (127 mm)
No
No
No
Compact Analog Output
Compact (127 mm)
No
No
No
Digital Input
Standard (190 mm)
No
No
Yes
Digital Input
Standard (190 mm)
No
No
Yes
Digital Input
Standard (190 mm)
No
No
No
Digital Input
Standard (190 mm)
No
No
No
Digital Output
Standard (190 mm)
No
No
No
Digital Output
Standard (190 mm)
No
No
No
Digital Output
Standard (190 mm)
No
No
No
Pulse Input
Standard (190 mm)
No
No
No
Redundant Analog Input
Standard (190 mm)
Yes
Yes
No
Redundant Analog Input
Standard (190 mm)
Yes
No
No
Redundant Analog Output
Standard (190 mm)
Yes
Yes
No
Redundant Digital Input
Standard (190 mm)
Yes
No
Yes
Redundant Digital Input
Standard (190 mm)
Yes
No
Yes
Redundant Digital Output
Standard (190 mm)
Yes
No
No
Turbine Protection
Standard (190 mm)
Yes
No
Yes
Valve Positioner
Standard (190 mm)
Yes
No
Yes