IsSymphonyPlus

Controllers - SDev ControllersSPC810ev1K02

The SPC810ev1K02 is the latest addition to the Symphony® Plus controller family. SPC810ev1K02 controller features include; a modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C).

The SPC810ev1K02 controllers also are high-performance process controllers that support all types of control requirements including discrete, continuous, sequential, and advanced control applications. SPC810ev1K01 controllers are capable of executing control applications that are demanding in terms of both data and computations.

SPC810ev1K02 controllers have (4) RJ45 Ethernet ports PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, EN 2A for connection to an optional SNTP network that provides precise time synchronization, and EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC810ev1K02 supports up to 30,000 Function Blocks, 1000 hardwired IO, and up to 8 remote IO links. SPC810ev is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.

SPC810ev1K02 is a Harmony Rackmount, redundant controller kit that includes: 2x SPC810ev modules + 2x PBA811 Process Bus Adaptors + 1x TER810 bus terminator 3x TER800 bus terminators.

Features and benefits

  • SIMPLE: SPC810ev1K02 controllers provide time-proven solutions optimized for processed control
  • SCALABLE: SPC810ev1K02 is optimized for medium-sized control applications of up to 5000 process I/O
  • SEAMLESS: SPC810ev1K02 controllers connect directly to Harmony Rack IO over IOX-BUS. PBA811 enables the controller to connect to SD Series IO over the redundant HN800 IO Bus.
  • SECURE: S+ systems using SPC810ev1K02 controllers have been certified to Security Level 1 as defined by IEC 62443
  • SPC810ev1K02 controllers support high speed, synchronous, PTP controller communications over the CW800 bus.
  • SPC810ev1K02 controllers are configured by the S+ Engineering Tool Suite.
  • SPC810ev1K02 hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.