The SPC810EMC1K02 is a REDUNDANT Symphony® Plus controller that mounts to an EMC Evolution mounting Chassis. Controller features include; a modular high-density design, low energy consumption, extreme operating temperature range (-40 to +70 °C), and multiple deployment options of the SPC810e module.
The SPC810EMC1K02 controllers are high-performance process controllers that support all types of control requirements including discrete, continuous, sequential, and advanced control applications. The controllers are capable of executing control applications that are demanding in terms of both data and computations.
Each controller module of SPC810EMC1K02 has two (2) RJ45 Ethernet ports PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, one (1) Ehternet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.
SPC810EMC1K02 is a REDUNDANT Harmony Rack evolution controller kit that includes: 2x (SPC810e modules, EMB910e bases, PBA811 Process Bus Adaptors) + 1x (TER810 bus terminator, SPK-HREM-RLH, SPK800-RCL1 cables) + 3x TER800 bus terminators.
Features and benefits
- SIMPLE: SPC810EMC1K02 controllers provide time-proven solutions optimized for processed control
- SCALABLE: SPC810EMC1K02 is optimized for medium-sized control applications of up to 1000 process I/O
- SEAMLESS: SPC810EMC1K02 controllers connect directly to SDe Series IO over HN800 IO BUS. PBA811 enables the controller to connect to PN800 Control Network as well as CW800 synchronous Peer-To-Peer Bus.
- SECURE: S+ systems using SPC810EMC1K02 controllers have been designed to meet Security Level 1 as defined by IEC 62443
- SPC810EMC1K02 controllers support high speed, synchronous, PTP controller communications over the CW800 bus.
- SPC810EMC1K02 controllers are configured by the S+ Engineering Tool Suite.
- SPC810EMC1K02 controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.