IsSymphonyPlus

Controllers - SDev ControllersSPC810ev

The SPC810ev is a Symphony® Plus SDe Series controller assembly. SPC810ev is a Form / Fit / Function replacement for MFPxx and BRCxxx controllers. SPC810ev controller features include; a modular high-density design, low energy consumption, extreme operating temperature range (-40 to +70 °C), and the ability to re-deply the SPC810e module into multiple applications.

The SPC810ev controllers also are high-performance process controllers that support all types of control requirements including discrete, continuous, sequential, and advanced control applications. SPC810ev controllers are capable of executing control applications that are demanding in terms of both data and computations.

SPC810ev controllers have a total of four (4) RJ45 Ethernet ports. PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, EN 2A for connection to an optional SNTP network that provides precise time synchronization, and EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC810ev supports up to 30,000 Function Blocks, 5000 hardwired IO, and up to 8 remote IO links. SPC810ev is capable of executing closed-loop control logic for up to 5000 process IO in less than 250 msec.

SPC810ev is a Harmony Rack mounted controller.

Features and benefits

  • SIMPLE: SPC810ev controllers provide time-proven solutions optimized for processed control
  • SCALABLE: SPC810ev is optimized for large-sized control applications of up to 5000 process I/O
  • SEAMLESS: SPC810ev controllers connect directly to Harmony Rack IO over IOX-BUS. PBA811 enables the controller to connect to SD Series IO over the redundant HN800 IO Bus.
  • SECURE: S+ systems using SPC810ev controllers have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC810ev controllers support high speed, synchronous, PTP controller communications over the CW800 bus.
  • SPC810ev controllers are configured by the S+ Engineering Tool Suite.
  • SPC810ev hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.