IsSymphonyPlus

I/O MTUs - SDe Series I/OHDT-UAI-01

The HDT-UAI-01 High-Density Termination module is used to terminate field wiring for up to 16 I/O Channels to the back side of an EMC-B0x Evolution Mounting Chassis. The HDT is installed on the back side of an EMC using an HDT-BRK-01 mounting bracket assembly. The HDT-UAI-01 provides header connectors for four (4) pluggable 12-PT Terminal Blocks (which are sold separately). The HDT-UAI-01 also provides a 2-PT Terminal Block for the connection of Field I/O power.

The HDT-UAI-01 is capable of providing field I/O wiring termination for AI16e Universal Analog Input modules, which support high-level analog input signals, RTDs, TCs, and mV inputs. HDT-UAI-01 has a series of jumpers (J1 thru J16) that are used to configure specific I/O applications. Refer to 7PAA013189 S+ High-Density Terminations User Manual for detailed information regarding the proper installation and set-up of HDT-UAI-01.

Features and benefits

  • Connects to back side of an EMC-_B0x Evolution Mounting Chassis using an HDT-BRK-01 Mounting Bracket assembly
  • Terminates 16 Channels when used with AI16e Universal Analog Input modules