IsSymphonyPlus

I/O Systems - SDev Series I/OSI06ev

The SI06ev SOE Input module processes up to 16, CH-2-CH isolated, digital input field signals for Sequence of Events reporting. Each channel is independently configurable for 24 / 48 / 110 / 125 VDC, or 100 / 120 VAC input signal voltages.

The SI06ev SOE Input module is a Form/Fit/Function replacement for SED01 and SET01 SOE Digital Input modules.

FC 242 (DSOE Digital Event Interface) sets DI event processing parameters for each input channel. Each DI channel is scanned every millisecond. Change of state events are timestamped by the SIØ6ev module.

Each input channel can be configured to timestamp state changes as a SOE event. The timestamp resolution depends on the input voltage level and type (i.e., AC vs DC). Timestamp resolution ranges from 1 msec for 24 / 48 VDC to 20 msec for 100 / 120 VAC.

The SOE event data buffer size is configurable to include up to 50 events.

Features and benefits

  • Sixteen (16) individually CH-2-CH isolated Dgital Input channels supporting:
  • 24 / 48 / 110 / 125 VDC or 100 / 120 VAC DI signals
  • SOE time-tamping performed by SI06ev module
  • Configurable SOE event data buffer size
  • SI06ev module can sink or source I/O current
  • Input Status LEDs on module frontplate
  • Galvanic isolation of 1500 V for up to 1 minute
  • SI06ev DOES NOT support IRIG-B time synchronization input signal (SET01 module feature). An SNTP time sync source must be connected to the EN 2A Ethernet port of the S+ controller module.