IsSymphonyPlus

I/O Systems - SDev Series I/OPI01ev

The PI01ev Pulse Input module processes up to eight (8) Pulse Input signals. Each channel is individually CH-2-CH isolated and is independently configurable for Totalize, Frequency, Period, or Duration mode pulse inputs.

The PI01ev Pulse Input module is a Form/Fit/Function replacement for the DSM04 Pulse Input HR I/O module.

FC 102 (PIPER), FC 103 (PIFREQ), FC 104 (PITOT), or FC 109 (PIDUR) are used to configure each input channel of the PI module.

The PI01e module supports pulse counts from 0 to 16,777,215, frequency input range from 0.5 Hz to 50 kHz @ 50% duty cycle, and Period or Duration input ranges from 10 µsec to 30 seconds.

Features and benefits

  • Eight (8) individually CH-2-CH isolated Pulse Input channels supporting:
  • Totalize: 0 to 16,777,215
  • Frequency: 0.5 Hz to 50 kHz @ 50% duty cycle
  • Period or Duration: 10 µsec to 30 seconds
  • PI01e DOES NOT support 4 to 6 VDC or 50mVpp to 10 Vpp