IsSymphonyPlus

Find products

Controllers - SDev Controllers

Symphony Plus® SDev Controllers (SPC) is a powerful and scalable controller family for small, mid-range, and high-end applications. Supporting all types of control requirements including discrete, continuous, sequential, and advanced control applications. The SDev features include modular high-density design, low energy consumption, flexible DIN-Rail column or row mounting, and extreme operating temperature range (-40 to +70 °C)

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Closed loop control performance
FBs per controller
Redundancy
Mounting
5000 I/O in under 250 msec (70% Digital, 30% Analog)
30 000
No
HR (1-Slot in MMU)
5000 I/O in under 250 msec
30000
Yes
HR (2-slots in MMU)
5000 I/O in under 250 msec
30000
Yes
HR (2-slots in MMU)
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
Yes
HR (1-Slot in MMU)
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
No
HR (1-Slot in MMU)
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
Yes
HR (2-Slots in MMU)
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
No
HR (1-Slot in MMU)
5000 I/O in under 250 msec (70% Digital, 30% Analog)
5K, 10K, or 30K [100K FUTURE]
Yes
HR (2-Slots in MMU)