IsCompact

I/O MTUs - SDe Series I/OHBR11e-EPD

The HBR11e-EPD mounting base is for the Redundant Mixed I/O (AD11e) Analog I/O (AI12e, FI12e, AO02e) and Digital I/O (DI06e, DO01e, DO05e) modules and the (PI01e) Pulse input Module. The base is designed to accommodate field signals that are externally powered or are differential inputs

The base includes two (2) 16-point headers that provide connections to (2) pluggable 16-point 5.0 mm terminal blocks for direct connection of field signal wires. SPK0x_-yy marshaling cables can be used when the field signal wires are terminated on third-party hardware.

Features and benefits

  • Termination for up to sixteen (16) Analog or Digital I/O process signals within a horizontal row.
  • All SD & SDe Series I/O modules & bases of all types (Singular or Redundant) are 100 % fully compatible with each other. Thus, singular and redundant, Compact or Full-size I/O modules can be mounted within a single, common HN800 I/O bus.
  • Optional mechanical keying can be implemented to prevent insertion of the wrong I/O module type.
  • Latching device on the base locks the base into position on DIN-Rail.
  • Industry standard 35-mm DIN rail, Horizontal row mounting.