Is800xA

I/O MTUs - SDe Series I/OVBS11e-FPH

The VBS11e-FPH mounting base is for the Singular Analog Input (AI12e, FI12e) and Digital I/O (DI06e, DO01e) modules and the (PI01e) Pulse input Module. The base is designed to accommodate field signals that are system-powered, and the (+) Hot side of power is switched

The base includes two (2) 16-point headers that provide connections to (2) pluggable 16-point 5.0 mm terminal blocks for direct connection of field signal wires. SPK0x_-yy marshaling cables can be used when the field signal wires are terminated on third-party hardware.

Features and benefits

  • Termination for up to sixteen (16) Analog Input or Digital Input/Output process signals within a horizontal row.
  • All SD & SDe Series I/O modules & bases of all types (Singular or Redundant) are 100 % fully compatible with each other. Thus, singular and redundant Compact, or Full-size I/O modules can be mounted within a single, common HN800 I/O bus.
  • Optional mechanical keying can be implemented to prevent insertion of the wrong I/O module type.
  • Latching device on the base locks the base into position on DIN-Rail.
  • Industry standard 35-mm DIN rail, Horizontal row mounting.