| Temperature, Operating |
-40 to +70 °C Tested according to IEC/EN 60068-2-1, IEC/EN 60068-2-2 |
| Temperature, Storage |
-40 to +85 °C Tested according to MIL-STD-810G |
| Relative humidity |
20 % to 95 % @ 40 °C non-condensing. Tested according to IEC/EN 60068-2-78, IEC/EN 61298-3 |
| Vibration (operational sinusoidal) |
5 to 60 Hz 0.137 mm (0.0054 in.), 60 to 150 Hz 1.0 G. Tested according to IEC/EN 60068-2-6 |
| Vibration (transportation) |
10 to 500 Hz. Tested according to MIL-STD-810G |
| Shock (storage) |
15 G, 11 msec. Tested according to IEC/EN 60068-2-27 |
| Drop |
100 mm. Tested according to IEC/EN 60068-2-31 |
| Protection class |
IP20 according to EN 60529 |
| Altitude (operational) |
Sea level to 3,048 meters (10,000 ft.) Tested according to MIL-STD-810G |
| Altitude (storage) |
Sea level to 12,192 meters (40,000 ft.) Tested according to MIL-STD-810G |
| Air quality |
ISA S71.04 G1, ISA S71.04 G3 compliant versions VBS01-CJCA are also available |
| ESD immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-2, Severity level 3 |
| Surge immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-5, Severity level 3 |
| Electrical fast transient immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-4, Severity level 3 |
| Radiated RFI immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-3, Severity level 3 |
| Conducted Immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-6, Severity level 3 |
| Magnetic field immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-8, Severity level 4 |
| Radiated emission |
Tested according to IEC/EN 61000-6-4, CISPR 11 + A1, CISPR 16-1-1, Group 1, Class A, ISM equipment |
| Conducted emission |
Tested according to IEC/EN 61000-6-4, CISPR 11 + A1, CISPR 16-1-1, Group 1, Class A, ISM equipment |
| Voltage dips and interruption immunity |
Tested according to IEC/EN 61000-6-2, IEC/EN 61000-4-11 |
| CSA non-hazardous locations |
Certified for use as process control equipment in an ordinary (non-hazardous) location |
| CSA hazardous, nonincendive locations |
Class I, Division 2, Groups A, B, C, D |
| CE Mark |
CE Mark EMC directive 2004/108/EC & Low Voltage Directive 2006/95/EC |
| RoHS compliance |
RoHS Directive 2015/863 |
| WEEE compliance |
DIRECTIVE/2012/19/EU |