The SPC900eK02 is a REDUNDANT Symphony® Plus controller kit that mounts to a horizontal DIN-Rail using an MB910e base. Controller features include; a quad-core ARM® Cortex® processor with 2 GB DRAM, a modular high-density design, low energy consumption, and an expanded operating temperature range (-40 to +70 °C).
The SPC900e controller is an ultra-high-performance process controller that supports all types of control requirements, including discrete, continuous, sequential, and advanced control applications. The controller is capable of executing control applications that are demanding in terms of both data and computations.
Each SPC900e controller module has four (4) Gigabit Ethernet ports total. Two (2) RJ45 Ethernet ports PN800A and PN800B for connection to the PN800 Plant Network (located on the mounting base), one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.
SPC900eK02 is a REDUNDANT Symphony® Plus SDe Series controller kit that includes: 2x (SPC900e module, TERR810 enhanced bus terminator, SPC900e-LC-01 License Card) + 1x (MB910e base, SPK800-CW1 cable)
Features and benefits
- SIMPLE: SPC900e controller provides time-proven solutions easily configured using the S+ Engineering Tool Suite.
- SCALABLE: Function Block Capacity is a licensed feature of SPC900e. License options include 5K, 10K & 30K FBs. NOTE: FB License must be purchased separately.
- SEAMLESS: SPC900e controller connects directly to SD & SDe Series I/O over HN800 I/O BUS.
- SECURE: S+ systems using SPC900e controller have been designed to meet Security Level 1 as defined by IEC 62443
- SPC900e supports PN800 Control Network communications over REDUNDANT (IEC 62439-3) 10/100/1000 MBps Ethernet LANs.
- SPC900e controller supports high-speed, synchronous, Controller Peer-To-Peer communications over the CW800 Controller Peer-To-Peer bus.
- SPC900eK02 controller kit is designed for greenfield or expansion applications with a REDUNDANT pair of SPC900e modules mounted on a DIN-Rail using an MB910e bases.
- SPC900e controllers offer a modular high-density design, low energy consumption, an extended operating temperature range (-40 to +70 °C), and approximately 5x performance of an HPC800.
- SPC900e Expanded capacity, Enhanced performance Evolution Controller modules are capable of replacing SPC810e Evolution Controller modules ON-LINE.