IsSymphonyPlus

Controllers - SDe ControllersSPC900e

SPC900e is the Symphony® Plus Expanded Capacity, Enhanced Performance, Evolution controller module. The SPC900e can be mounted in an EMC Evolution Mounting Chassis using an EMB910e base or on a DIN rail using either an MB910e (horizontal-row) or VB910e (vertical-column) base. SPC900e communicates with SDe Series I/O modules (e.g. AI12e, AO02e, DI06e, DO01e, etc.) and Gateway modules (e.g. SCI200) over the HN800 I/O bus

The SPC900e controller is based on a quad-core Arm® Cortex®-A53 APU operating @ 1.2GHz. This results in the highest performance, most capable Symphony® Plus process controller ever released! SPC900e supports all types of control applications, including discrete, continuous, sequential, and advanced model-based control. It is capable of executing control applications that are demanding both in terms of data and computations.

The SPC900e controller module has four (4) GBps Ethernet ports. Two (2) RJ45 Ethernet ports PN800A and PN800B for connection to the PN800 Plant Network, one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks.

SPC900e is capable of executing closed-loop control logic for up to 5,000 process I/O (30% Analog, 70% Digital) in less than 250 milliseconds. It also supports up to eight (8) remote I/O links.

Features and benefits

  • SIMPLE: SPC900e controller provides time-proven solutions easily configured using the S+ Engineering Tool Suite.
  • SCALABLE: Function Block Capacity is a licensed feature of SPC900e. License options include 5K, 10K & 30K FBs. NOTE: FB License must be purchased separately.
  • SEAMLESS: SPC900e controller connects directly to SD & SDe Series I/O over HN800 I/O BUS.
  • SECURE: S+ systems using SPC900e controller have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC900e supports PN800 Control Network communications over REDUNDANT (IEC 62439-3) 10/100/1000 Mbps Ethernet LANs.
  • SPC900e controller supports high-speed, synchronous, Controller Peer-To-Peer communications over the CW800 Controller Peer-To-Peer bus.
  • SPC900e controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers when mounted in an EMC Evolution Mounting Chassis, as well as greenfield or expansion applications when mounted on a DIN-Rail using either MB910e or VB910e bases.
  • SPC900e controllers offer a modular high-density design, low energy consumption, an expanded operating temperature range (-40 to +70 °C), and approximately 5x performance of an HPC800.
  • SPC900e Expanded capacity, Enhanced performance Evolution Controller modules are capable of replacing SPC810e Evolution Controller modules ON-LINE.