IsSymphonyPlus

Controllers - SDev ControllersSPC900ev

SPC900ev is the Symphony® Plus Expanded Capacity, Enhanced Performance Evolution controller module assembly designed for Harmony Rack system mounting within an MMU. SPC900ev is the Form/Fit/Function replacement for MFPxx and BRCxxx controllers. The SPC900e controller module of the SPC900ev controller module assembly can be redeployed into multiple different control applications.

The SPC900ev controller is an ultra-high-performance process controller based on a quad-core ARM Cortex processor with 2 GB DRAM. It supports all types of control requirements, including discrete, continuous, sequential, and advanced control applications. SPC900ev controllers are capable of executing control applications that are demanding both in terms of data and computations.

SPC900ev controller module has four (4) Gigabit Ethernet ports total. Two (2) RJ45 Ethernet ports, PN800A and PN800B (located on PBA811 Process Bus Adaptor) for connection to the PN800 Plant Network, EN 2A for connection to an optional SNTP network that provides precise time synchronization, and EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC900ev supports up latest generation of HR & SDev I/O modules over X-Bus. It also supports SD & SDe Series I/O over the HN800 I/O bus of Symphony® Plus. The SPC900ev is capable of executing closed-loop control logic for up to 5,000 process I/O in less than 250 milliseconds.

SPC900ev mounts in a Harmony Rack MMU.

Features and benefits

  • SIMPLE: SPC900ev controller provides time-proven solutions easily configured using the S+ Engineering Tool Suite.
  • SCALABLE: Function Block Capacity is a licensed feature of SPC900ev. License options include 5K, 10K & 30K FBs. NOTE: FB License must be purchased separately.
  • SEAMLESS: SPC900ev controller drives the latest HR & SDev I/O modules over X-Bus and is also capable of connecting directly to SD & SDe Series I/O over HN800 I/O BUS.
  • SECURE: S+ systems using SPC900ev controller have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC900ev supports PN800 Control Network communications over REDUNDANT (IEC 62439-3) 10/100/1000 MBps Ethernet LANs.
  • SPC900ev controller supports high-speed, synchronous, Controller Peer-To-Peer communications over the CW800 Controller Peer-To-Peer bus. CW800 replaces ControlWay for Controller PTP communications.
  • SPC900ev controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.
  • SPC900ev controllers provides approximately 12x performance of a BRC410.
  • SPC900ev can be powered from existing +5VDC MPS or a new +24 VDC power system.
  • SPC900ev Expanded capacity, Enhanced performance Evolution Controller modules are capable of replacing SPC810ev Evolution Controller modules ON-LINE.