IsSymphonyPlus

Controllers - SDev ControllersSPC900ev2K02

The SPC900ev2K02 is a REDUNDANT Symphony® Plus Expanded Capacity, Enhanced Performance, Evolution controller kit that mounts in any slot in an HR MMU. It is the Form/Fit/Function replacement of REDUNDANT MFPxx and BRCxxx controllers. Controller features include; a quad-core ARM® Cortex® processor with 2 GB DRAM, modular high-density design, low energy consumption, flexible module power capability from +5 or +24 VDC, and an expanded operating temperature range (-40 to +70 °C).

The SPC900e controller is an ultra-high-performance process controller that supports all types of control requirements, including discrete, continuous, sequential, and advanced control applications. The controller is capable of executing control applications that are demanding in terms of both data and computations.

Each SPC900ev controller module has four (4) GBps Ethernet ports total. Two (2) RJ45 Ethernet ports, PN800A and PN800B, for connection to the PN800 Plant Network (located on the PBA812), one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC900ev1K02 is a REDUNDANT Symphony® Plus SDev Series controller kit that includes: 2x (SPC900ev module, PBA812 Process Bus Adapter, SPC900e-LC-01 License Card) + 1x (SPK800-CW2 & SPK-HREM-RLH cables, TER810 enhanced bus terminators) + 3x TER800 bus terminators.

Features and benefits

  • SIMPLE: SPC900ev2K02 controller kit provides time-proven solutions easily configured using the S+ Engineering Tool Suite.
  • SCALABLE: Function Block Capacity is a licensed feature of SPC900ev. License options include 5K, 10K & 30K FBs. NOTE: FB License must be purchased separately.
  • SEAMLESS: SPC900ev controller drives the latest HR & SDev I/O modules over X-Bus and is also capable of connecting directly to SD & SDe Series I/O over HN800 I/O BUS.
  • SECURE: S+ systems using SPC900ev controller have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC900ev supports PN800 Control Network communications over REDUNDANT (IEC 62439-3) 10/100/1000 MBps Ethernet LANs.
  • SPC900ev controller supports high-speed, synchronous, Controller Peer-To-Peer communications over the CW800 Controller Peer-To-Peer bus. CW800 replaces ControlWay for Controller PTP communications.
  • SPC900ev controller hardware is designed for the optimum evolution/replacement of MFPxx and BRCxxx HR Controllers.
  • SPC900ev controllers provides approximately 12x performance of a BRC410.
  • SPC900ev can be powered from existing +5VDC MPS or a new +24 VDC power system.
  • SPC900ev Expanded capacity, Enhanced performance Evolution Controller modules are capable of replacing SPC810ev Evolution Controller modules ON-LINE.