IsSymphonyPlus

Controllers - SDe ControllersSPC900EMC1K01

The SPC900EMCK01 is a SINGULAR Symphony® Plus Expanded Capacity, Enhanced Performance, Evolution controller kit that mounts to an EMC Evolution Chassis using an EMB910e base. Controller features include; a quad-core ARM® Cortex® processor with 2 GB DRAM, modular high-density design, low energy consumption, and an expanded operating temperature range (-40 to +70 °C).

The SPC900e controller is an ultra-high-performance process controller that supports all types of control requirements, including discrete, continuous, sequential, and advanced control applications. The controller is capable of executing control applications that are demanding in terms of both data and computations.

The SPC900e controller module has four (4) GBps Ethernet ports total. Two (2) RJ45 Ethernet ports, PN800A and PN800B, for connection to the PN800 Plant Network (located on the PBA811), one (1) Ethernet port EN 2A for connection to an optional SNTP network that provides precise time synchronization, and one (1) Ethernet port EN 2B for connection to MODBUS TCP networks. Both EN 2A & 2B ports are located on the module front plate.

SPC900EMC1K01 is a NON-REDUNDANT Symphony® Plus SDe Series controller kit that includes: 1x (SPC900e module, EMB910e base, PBA811 Process Bus Adapter, SPK800-CW1 cable, SPC900e-LC-01 License Card) + 2x TER810 enhanced bus terminators.

Features and benefits

  • SIMPLE: SPC900e controller provides time-proven solutions easily configured using the S+ Engineering Tool Suite.
  • SCALABLE: Function Block Capacity is a licensed feature of SPC900e. License options include 5K, 10K & 30K FBs. NOTE: FB License must be purchased separately.
  • SEAMLESS: SPC900e controller connects directly to SD & SDe Series I/O over HN800 I/O BUS.
  • SECURE: S+ systems using SPC900e controller have been designed to meet Security Level 1 as defined by IEC 62443
  • SPC900e supports PN800 Control Network communications over REDUNDANT (IEC 62439-3) 10/100/1000 MBps Ethernet LANs.
  • SPC900e controller supports high-speed, synchronous, Controller Peer-To-Peer communications over the CW800 Controller Peer-To-Peer bus.
  • SPC900EMC1K01 controller kit is designed to evolve & upgrade a SINGULAR MFPxx or BRCxxx HR controller as part of a Harmony Rack system modernization. The SINGULAR SPC900e module mounted in an EMC Evolution Chassis using an EMB910e base can be mounted in the exact same space that the MFP or BRC module (mounted in an MMU) was located.
  • SPC900e controllers offer a modular high-density design, low energy consumption, an extreme operating temperature range (-40 to +70 °C), and approximately 5x performance of an HPC800.
  • SPC900e Expanded capacity, Enhanced performance Evolution Controller modules are capable of replacing SPC810e Evolution Controller modules ON-LINE.